ÖLFLEX® CLASSIC 100 CY 300/500V 4G16
Control cable; 4G16; 22.7 mm; U0/U: 300 / 500 V; PVC; Core identification: Colours; Shielded; Flexible

Benefits
- Space-saving due to reduced wall thicknesses.
- Additional robustness thanks to the extruded inner sheath.
- Ideal protection against electromagnetic interference thanks to copper shielding braiding with a high degree of coverage.
- High electrical safety thanks to 4000 V test voltage.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection at www.lappkabel.de/cpr.
Applications
- For universal use for wiring of cross-plant control circuits and control circuits inside machines.
- For fixed installation and occasional flexing without tensile strain.
- Suitable for medium mechanical stress.
- Can be used in dry and damp rooms.
- The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Control cable
weight
1.200 kg
Copper index (lb)
5086.832 lb
copper index
757.000 kg
Electrical Characteristics
Nominal voltage
U0/U: 300 / 500 V AC rms after IEC
test voltage conductor/conductor
4 kV
Test voltage core/screen
4 kV
Product Design
Cable dimension
4G16
Nominal conductor cross-section (mm2)
16 mm²
Conductor material
Bare Copper
conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
4
Type of stranding
Twisted into layers
Shielded
Yes
Type of overall shielding
Tin-plated copper braiding
With armour
No
Nominal outer diameter
22.7 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation basic material, short form
PVC
Base material inner sheath
Polyvinylchloride
Base material inner sheath shortname
PVC
colour inner sheath
Grey
Base material outer sheath
Polyvinylchloride
Basic material of outer sheath, short form
PVC
Outer sheath colour
Transparent
Core identification
Colours
core colour code
VDE 0293-1VDE 0293-308 (LAPP appendix T9)
Product Characteristics
Application type
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
136.2 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally moved
454.0 mm
Temperature, fixed installation
-40 °C to 80 °C
Temperature, occasional flexing
-5 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Chemical resistant
Yes
Halogen-free
No
Oil resistant
No
PWIS-free
Yes
Certifications and Standards
CE marking
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
CPR fire behaviour classified
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 100 CY 300/500V
Article number | Number of cores | Including protective conductor | Nominal conductor cross-section (mm2) | Nominal outer diameter | copper index | weight |
---|---|---|---|---|---|---|
0035001 | 2 | No | 0.5 mm² | 7 mm | 41.000 kg | 0.075 kg |
0035002 | 3 | Yes | 0.5 mm² | 7.3 mm | 46.000 kg | 0.083 kg |
00350033 | 4 | Yes | 0.5 mm² | 7.9 mm | 55.000 kg | 0.099 kg |
0035005 | 3 | Yes | 0.75 mm² | 7.9 mm | 57.000 kg | 0.100 kg |
00352013 | 5 | Yes | 0.5 mm² | 8.4 mm | 66.000 kg | 0.112 kg |
0035202 | 7 | Yes | 0.5 mm² | 8.9 mm | 80.000 kg | 0.132 kg |
0035203 | 7 | Yes | 0.75 mm² | 9.7 mm | 102.000 kg | 0.161 kg |
0035220 | 2 | No | 1 mm² | 7.9 mm | 56.000 kg | 0.098 kg |
0035221 | 3 | Yes | 1 mm² | 8.2 mm | 65.000 kg | 0.111 kg |
00352223 | 4 | Yes | 1 mm² | 8.7 mm | 78.000 kg | 0.130 kg |
00352233 | 5 | Yes | 1 mm² | 9.5 mm | 89.000 kg | 0.153 kg |
11356500 | 3 | Yes | 1.5 mm² | 8.9 mm | 77.000 kg | 0.135 kg |
11356501 | 4 | Yes | 1.5 mm² | 9.6 mm | 94.000 kg | 0.165 kg |
11356502 | 3 | Yes | 2.5 mm² | 10.3 mm | 118.000 kg | 0.190 kg |
11356503 | 4 | Yes | 2.5 mm² | 11.3 mm | 149.000 kg | 0.230 kg |
11356504 | 4 | Yes | 4 mm² | 13.4 mm | 222.000 kg | 0.345 kg |
11356505 | 4 | Yes | 6 mm² | 15.8 mm | 317.000 kg | 0.485 kg |
11356506 | 4 | Yes | 10 mm² | 19.5 mm | 497.000 kg | 0.735 kg |
11356507 | 4 | Yes | 16 mm² | 22.7 mm | 757.000 kg | 1.200 kg |
Why Choose LAPP?
LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.