ÖLFLEX® CLASSIC 100 300/500V 50G0,75
Control cable; 50G0.75; U0/U: 300 / 500 V; PVC; Core identification: Colours; Flexible

Register for Price
SKU
0010037
($10.81/Ft) Excluding Tax




No standard cuts available
No residual cuts available
ÖLFLEX® CLASSIC 100 300/500V 50G0,75 Control cable -  Primary Image
ÖLFLEX® CLASSIC 100 300/500V 50G0,75 Control cable -  Primary Image
torsion resistant
torsion resistant
chemical resistance
chemical resistance
flame-retardant
flame-retardant
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • Numerous dimensions available for wide range of applications.
  • Space-saving due to reduced wall thicknesses.
  • High electrical safety thanks to 4000 V test voltage.
  • High-quality alternative to control cable types YSLY or YY
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection at www.lappkabel.de/cpr.

Applications

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Cable design also suitable for torsion applications in wind turbines.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all

Technical Attributes

General Information

Product type

Control cable

weight

0.648 kg

Copper index (lb)

2418.800 lb/10,000 ft

copper index

360.000 kg/km

Electrical Characteristics

Test voltage

4 kV

Product Design

Cable dimension

50G0.75

Nominal conductor cross-section (mm2)

0.75 mm²

conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

50

Type of stranding

Layered Stranding

Shielded

No

With armour

No

Nominal outer diameter

19.2 mm

Shape of cable

Round

Core insulation base material

Polyvinyl chloride

Core insulation basic material, short form

PVC

Base material outer sheath

Polyvinyl chloride

Basic material of outer sheath, short form

PVC

Outer sheath colour

grey

Core identification

Colours

core colour code

VDE 0293-1
ÖLFLEX ® colour code (LAPP appendix T7)

Product Characteristics

Application type

Flexible
Fixed Installation
Torsion

For torsional load

Yes

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

76.8 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally moved

288.0 mm

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

No

Chemical resistant

Yes

Halogen-free

No

Oil resistant

No

PWIS-free

Yes

Certifications and Standards

CE marking

Yes

UKCA marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

VDE certified

No

CPR fire behaviour classified

Eca

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Product Family List

All articles from ÖLFLEX® CLASSIC 100 300/500 V

Article number Number of cores Including protective conductor Nominal conductor cross-section (mm2) Nominal outer diameter copper index weight
00100004 2 No 0.5 mm² 4.8 mm 9.600 kg/km 0.036 kg
00100014 3 Yes 0.5 mm² 5.1 mm 14.400 kg/km 0.042 kg
00100024 4 Yes 0.5 mm² 5.7 mm 19.200 kg/km 0.054 kg
00100034 4 Yes 0.5 mm² 6.2 mm 24.000 kg/km 0.063 kg
0010004 6 Yes 0.5 mm² 6.7 mm 28.800 kg/km 0.073 kg
0010005 7 Yes 0.5 mm² 6.7 mm 33.600 kg/km 0.081 kg
0010006 8 Yes 0.5 mm² 8 mm 38.400 kg/km 0.097 kg
0010007 10 Yes 0.5 mm² 8.6 mm 48.000 kg/km 0.116 kg
* 0010008 12 Yes 0.5 mm² 8.9 mm 58.000 kg/km 0.133 kg
0010009 14 Yes 0.5 mm² 9.5 mm 67.000 kg/km 0.151 kg
0010011 21 Yes 0.5 mm² 11.7 mm 99.000 kg/km 0.224 kg
0010012 24 Yes 0.5 mm² 12.4 mm 114.000 kg/km 0.253 kg
00100214 2 No 0.75 mm² 5.4 mm 14.400 kg/km 0.045 kg
00100224 3 Yes 0.75 mm² 5.7 mm 21.600 kg/km 0.055 kg
00100234 4 Yes 0.75 mm² 6.2 mm 28.800 kg/km 0.066 kg
00100244 5 Yes 0.75 mm² 6.7 mm 36.000 kg/km 0.079 kg
0010025 6 Yes 0.75 mm² 7.3 mm 43.300 kg/km 0.104 kg
0010026 7 Yes 0.75 mm² 7.3 mm 50.400 kg/km 0.101 kg
0010027 8 Yes 0.75 mm² 8.8 mm 56.000 kg/km 0.121 kg
0010028 9 Yes 0.75 mm² 9.4 mm 63.000 kg/km 0.137 kg
0010029 10 Yes 0.75 mm² 9.6 mm 72.000 kg/km 0.150 kg
0010030 12 Yes 0.75 mm² 9.9 mm 86.400 kg/km 0.171 kg
0010031 15 Yes 0.75 mm² 10.9 mm 108.000 kg/km 0.211 kg
0010032 18 Yes 0.75 mm² 11.7 mm 129.600 kg/km 0.244 kg
0010033 21 Yes 0.75 mm² 13 mm 151.000 kg/km 0.286 kg
0010037 50 Yes 0.75 mm² 19.2 mm 360.000 kg/km 0.648 kg
00100414 2 No 1 mm² 5.7 mm 19.200 kg/km 0.053 kg
00100424 3 Yes 1 mm² 6 mm 28.800 kg/km 0.065 kg
00100434 4 Yes 1 mm² 6.5 mm 38.400 kg/km 0.079 kg
00100444 5 Yes 1 mm² 7.1 mm 48.000 kg/km 0.094 kg
0010049 10 Yes 1 mm² 10.2 mm 96.000 kg/km 0.180 kg
0010053 18 Yes 1 mm² 12.7 mm 173.000 kg/km 0.300 kg
0010054 20 Yes 1 mm² 13.4 mm 192.000 kg/km 0.330 kg
00100634 2 No 1.5 mm² 6.3 mm 28.800 kg/km 0.068 kg
00100644 3 Yes 1.5 mm² 6.7 mm 43.200 kg/km 0.084 kg
00100654 4 Yes 1.5 mm² 7.2 mm 57.600 kg/km 0.104 kg
00100664 5 Yes 1.5 mm² 8.1 mm 72.000 kg/km 0.128 kg
* 0010069 8 Yes 1.5 mm² 10.6 mm 115.000 kg/km 0.205 kg
* 0010071 12 Yes 1.5 mm² 12 mm 173.000 kg/km 0.279 kg
0010072 14 Yes 1.5 mm² 12.7 mm 202.000 kg/km 0.314 kg
* 0010074 18 Yes 1.5 mm² 14.4 mm 259.000 kg/km 0.407 kg
00101224 3 No 0.5 mm² 5.1 mm 14.400 kg/km 0.042 kg
00101234 4 No 0.5 mm² 5.7 mm 19.200 kg/km 0.054 kg
00101254 3 No 0.75 mm² 5.7 mm 21.600 kg/km 0.055 kg
00101264 4 No 0.75 mm² 6.2 mm 28.800 kg/km 0.066 kg
00101274 5 No 0.75 mm² 6.7 mm 36.000 kg/km 0.079 kg
00101284 3 No 1.5 mm² 6.7 mm 43.200 kg/km 0.084 kg
00101294 4 No 1.5 mm² 7.2 mm 57.600 kg/km 0.104 kg
00101304 5 No 1.5 mm² 8.1 mm 72.000 kg/km 0.128 kg
00102034 3 No 1 mm² 6 mm 28.800 kg/km 0.065 kg
00102044 4 No 1 mm² 6.5 mm 38.400 kg/km 0.079 kg
1120800 2 No 2.5 mm² 7.5 mm 48.000 kg/km 0.100 kg
1120801 3 Yes 2.5 mm² 8.1 mm 72.000 kg/km 0.132 kg
1120802 4 Yes 2.5 mm² 8.9 mm 96.000 kg/km 0.163 kg
1120803 5 Yes 2.5 mm² 10 mm 120.000 kg/km 0.200 kg
1120808 5 Yes 4 mm² 12.1 mm 192.000 kg/km 0.315 kg
1120811 4 Yes 6 mm² 13 mm 230.000 kg/km 0.352 kg
* 1120812 5 Yes 6 mm² 14.5 mm 288.000 kg/km 0.470 kg
Show less
Show all
ACCESSORIES

Why Choose LAPP?

LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.