ÖLFLEX® 191 5G4
Control cable; Flexible5G4; 12.1 mm; U0/U: 300 / 500 V; PVC; Core identification: Numbers; UL recognised;

Register for Price
Out of stock
SKU
0011162
($5.56/Ft) Excluding Tax
ÖLFLEX® 191 5G4 Control cable -  Primary Image
ÖLFLEX® 191 5G4 Control cable -  Primary Image ÖLFLEX® CLASSIC 110 2X2,5 Control cable -   Secondary Image
ÖLFLEX® 191 5G4 Control cable - Icons
ÖLFLEX® 191 5G4 Control cable -   Icons
ÖLFLEX® 191 5G4 Control cable - Icons
ÖLFLEX® 191 5G4 Control cable -   Icons
ÖLFLEX® 191 5G4 Control cable - Icons
ÖLFLEX® 191 5G4 Control cable -   Icons
ÖLFLEX® 191 5G4 Control cable - Icons
ÖLFLEX® 191 5G4 Control cable -   Icons
ÖLFLEX® 191 5G4 Control cable - Icons
ÖLFLEX® 191 5G4 Control cable -   Icons
ÖLFLEX® 191 5G4 Control cable - Icons
ÖLFLEX® 191 5G4 Control cable -   Icons
ÖLFLEX® 191 5G4 Control cable - Icons
ÖLFLEX® 191 5G4 Control cable -   Icons

Benefits

  • Cable with multiple certifications enables universal use and reduces the number of parts, therefore guaranteeing logistics savings.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Available in conductor cross-sections up to 120 mm².
  • Space-saving due to reduced wall thicknesses.
  • High oil resistance according to DIN EN 50363-4-1 (TM5).
  • High electrical safety thanks to 4000 V test voltage.

Applications

  • For universal use for wiring of cross-plant control circuits and control circuits inside machines.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, damp and particularly in oily environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Control cable

weight

0.286 kg

Copper index (lb)

1290.000 lb

copper index

192.000 kg

Electrical Characteristics

Nominal voltage

U0/U: 300 / 500 V AC rms after IEC

Rated voltage

600 V AC rms after UL/CSA

Test voltage

4 kV

Product Design

Cable dimension

5G4

Nominal conductor cross-section (mm2)

4 mm²

Nominal conductor cross-section (AWG)

12 AWG

Conductor material

Bare Copper

conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

5

Type of stranding

Twisted into layers

Shielded

No

Nominal outer diameter

12.1 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation basic material, short form

PVC

Base material outer sheath

Polyvinylchloride

Basic material of outer sheath, short form

PVC

Outer sheath colour

Grey

Core identification

Numbers

core colour code

VDE 0293-1
EN 50334

Product Characteristics

Application type

Flexible
Fixed Installation

For torsional load

No

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

48.4 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally moved

181.5 mm

Temperature, fixed installation

to 90 °C after UL AWM
-40 °C to 70 °C
to 90 °C after CSA AWM

Temperature, occasional flexing

-5 °C to 70 °C
to 90 °C after UL AWM
to 90 °C after CSA AWM

Flame-retardant

Yes

UV-resistant

No

Chemical resistant

Yes

Halogen-free

No

Oil resistant

Yes

Oil resistance according to

EN 50363-4-1: TM5
UL 80°C rating according to UL 758
CSA C22.2 No. 210-15

PWIS-free

Yes

Certifications and Standards

CE marking

Yes

UKCA marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

UL recognised

Yes

UL AWM certification

21098 after UL 758 (e-file number: E63634)

UL listed

No

cUR recognised

No

cUL listed

No

CSA certified

Yes

CSA certification

AWM I A after CSA C22.2 No. 210
AWM II B after CSA C22.2 No. 210
AWM I B after CSA C22.2 No. 210
AWM II A after CSA C22.2 No. 210

VDE certified

No

HAR certified

No

Flame retardance tested according to UN/ECE-R118

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Please find our standard lengths at: www.lappkabel.de/kabel-standardlaengen.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they available and have been released for publication.

Product Family List

All articles from ÖLFLEX® 191

Article number Nominal outer diameter Including protective conductor Number of cores Nominal conductor cross-section (mm2) weight copper index
0011113 6.6 mm Yes 3 1.0 mm² 0.066 kg 28.800 kg
0011114 7.2 mm Yes 4 1.0 mm² 0.081 kg 38.400 kg
0011115 8.1 mm Yes 5 1.0 mm² 0.095 kg 48.000 kg
0011116 8.8 mm Yes 7 1.0 mm² 0.125 kg 67.200 kg
0011117 11.8 mm Yes 12 1.0 mm² 0.211 kg 115.200 kg
0011118 14.2 mm Yes 18 1.0 mm² 0.309 kg 172.800 kg
0011136 6.8 mm No 2 1.5 mm² 0.077 kg 28.800 kg
0011137 7.2 mm Yes 3 1.5 mm² 0.091 kg 44.000 kg
0011138 8.1 mm Yes 4 1.5 mm² 0.112 kg 58.000 kg
0011139 8.9 mm Yes 5 1.5 mm² 0.136 kg 72.000 kg
0011140 9.9 mm Yes 7 1.5 mm² 0.179 kg 101.000 kg
0011142 13.3 mm Yes 12 1.5 mm² 0.313 kg 173.000 kg
0011143 15.9 mm Yes 18 1.5 mm² 0.444 kg 260.000 kg
0011144 19.3 mm Yes 25 1.5 mm² 0.713 kg 360.000 kg
0011150 8.3 mm Yes 3 2.5 mm² 0.138 kg 72.000 kg
0011151 9.0 mm Yes 4 2.5 mm² 0.182 kg 96.000 kg
0011152 10.2 mm Yes 5 2.5 mm² 0.216 kg 120.000 kg
0011153 11.3 mm Yes 7 2.5 mm² 0.286 kg 168.000 kg
0011160 9.9 mm Yes 3 4.0 mm² 0.202 kg 115.200 kg
0011161 10.8 mm Yes 4 4.0 mm² 0.245 kg 154.000 kg
0011162 12.1 mm Yes 5 4.0 mm² 0.286 kg 192.000 kg
0011165 13.0 mm Yes 4 6.0 mm² 0.358 kg 231.000 kg
0011166 14.5 mm Yes 5 6.0 mm² 0.479 kg 288.000 kg
0011169 16.5 mm Yes 4 10.0 mm² 0.559 kg 384.000 kg
0011170 18.4 mm Yes 5 10.0 mm² 0.782 kg 480.000 kg
0011172 22.1 mm Yes 4 16.0 mm² 0.904 kg 615.000 kg
0011173 24.3 mm Yes 5 16.0 mm² 1.171 kg 768.000 kg
0011175 25.2 mm Yes 4 25.0 mm² 1.299 kg 960.000 kg
0011176 28.0 mm Yes 5 25.0 mm² 1.640 kg 1200.000 kg
0011178 28.1 mm Yes 4 35.0 mm² 1.703 kg 1344.000 kg
0011179 31.5 mm Yes 5 35.0 mm² 2.224 kg 1680.000 kg
0011205 35.7 mm Yes 4 50.0 mm² 2.704 kg 1920.000 kg
0011206 43.0 mm Yes 4 70.0 mm² 4.052 kg 2688.000 kg
0011207 47.2 mm Yes 4 95.0 mm² 5.430 kg 3648.000 kg
0011223 10.5 mm Yes 9 0.8 mm² 0.152 kg 64.800 kg
0011224 11.2 mm Yes 12 0.8 mm² 0.194 kg 86.400 kg
Show less
Show all
ACCESSORIES

Why Choose LAPP?

LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.