ÖLFLEX® 190 CY 5G1 18/5C
Power and control cable; Flexible5G1; 10.6 mm; Core identification: Numbers; Shielded; UL listed;

Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
weight
0.183 kg
Copper index (lb)
570.000 lb
copper index
83.830 kg
Electrical Characteristics
Rated voltage
600 V AC rms after UL TC1 kV AC rms after UL AWM1 kV AC rms after CSA AWM1 kV AC rms after UL WTTC
Test voltage
2 kV
Product Design
Cable dimension
5G1
Nominal conductor cross-section (mm2)
1 mm²
Nominal conductor cross-section (AWG)
18 AWG
Conductor material
Bare Copper
conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
5
Shielded
Yes
Type of overall shielding
Tin-plated copper braiding
optical degree of coverage overall screen
85%
Nominal outer diameter
10.6 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation basic material, short form
PVC
Base material outer sheath
Thermoplastic
Outer sheath colour
Grey
Core identification
Numbers
Product Characteristics
Application type
FlexibleFixed InstallationTorsion
For torsional load
Yes
Usable according to NEC chapter 5
Class I Division 2
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, fixed installation
63.6 mm
Minimum bending radius, occasionally moved
6 x outer diameter
Minimum bending radius in mm, occasionally moved
63.6 mm
torsion
for +/- 150 °/m and min. -40 °C up to 2000 Torsion cyclesfor +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles
Temperature, fixed installation
-25 °C to 90 °C after UL/CSA TC-40 °C to 105 °C after UL AWM
Temperature, occasional flexing
-25 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
CSA FT4
UV-resistant
Yes
UV-resistant according to
UL sunlight resistant
weather resistant
Yes
ozone resistant
Yes
Chemical resistant
Yes
Halogen-free
No
Oil resistant
Yes
Oil resistance according to
UL OILRES IUL OILRES IIUL AWM Style 21098
Water-resistant
Yes
Mechanically resistant
Yes
Certifications and Standards
CE marking
Yes
UKCA marked
Yes
UL recognised
Yes
UL AWM certification
2587 after UL 758
UL listed
Yes
UL certification
UL TC-ER after UL 1277UL WTTC after UL 2277
cUR recognised
No
cUL listed
No
CSA certified
Yes
CSA certification
AWM I A after CSA C22.2 No. 210AWM I B after CSA C22.2 No. 210AWM II A after CSA C22.2 No. 210AWM II B after CSA C22.2 No. 210
VDE certified
No
HAR certified
No
Ecolab certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 190 CY
Article number | Nominal outer diameter | Including protective conductor | Number of cores | Nominal conductor cross-section (mm2) | weight | copper index |
---|---|---|---|---|---|---|
600604CY | 25.2 mm | Yes | 4 | 16.0 mm² | 1.272 kg | 169.951 kg |
600804CY | 19.4 mm | Yes | 4 | 10.0 mm² | 0.848 kg | 546.140 kg |
601003CY | 14.4 mm | Yes | 3 | 6.0 mm² | 0.463 kg | 243.976 kg |
601004CY | 15.4 mm | Yes | 4 | 6.0 mm² | 0.574 kg | 314.631 kg |
601005CY | 17.5 mm | Yes | 5 | 6.0 mm² | 0.706 kg | 61.005 kg |
601007CY | 18.8 mm | Yes | 7 | 6.0 mm² | 0.950 kg | 447.897 kg |
601203CY | 12.7 mm | Yes | 3 | 4.0 mm² | 0.337 kg | 871.380 kg |
601204CY | 14.9 mm | Yes | 4 | 4.0 mm² | 0.462 kg | 234.903 kg |
601205CY | 16.0 mm | Yes | 5 | 4.0 mm² | 0.530 kg | 267.262 kg |
601207CY | 17.1 mm | Yes | 7 | 4.0 mm² | 0.730 kg | 347.343 kg |
601403CY | 11.0 mm | Yes | 3 | 2.5 mm² | 0.221 kg | 61.005 kg |
601404CY | 11.7 mm | Yes | 4 | 2.5 mm² | 0.269 kg | 137.680 kg |
601405CY | 12.6 mm | Yes | 5 | 2.5 mm² | 0.325 kg | 169.951 kg |
601407CY | 13.5 mm | Yes | 7 | 2.5 mm² | 0.410 kg | 218.622 kg |
601412CY | 18.5 mm | Yes | 12 | 2.5 mm² | 0.760 kg | 363.219 kg |
601418CY | 22.5 mm | Yes | 18 | 2.5 mm² | 1.100 kg | 536.801 kg |
601603CY | 10.0 mm | Yes | 3 | 1.5 mm² | 0.166 kg | 372.000 kg |
601604CY | 10.7 mm | Yes | 4 | 1.5 mm² | 0.191 kg | 95.821 kg |
601605CY | 11.5 mm | Yes | 5 | 1.5 mm² | 0.222 kg | 112.041 kg |
601607CY | 12.2 mm | Yes | 7 | 1.5 mm² | 0.270 kg | 145.519 kg |
601612CY | 16.7 mm | Yes | 12 | 1.5 mm² | 0.460 kg | 248.484 kg |
601618CY | 18.9 mm | Yes | 18 | 1.5 mm² | 0.670 kg | 348.474 kg |
601625CY | 22.6 mm | Yes | 25 | 1.5 mm² | 0.950 kg | 137.680 kg |
601802CY | 9.0 mm | No | 2 | 1.0 mm² | 0.112 kg | 48.000 kg |
601803CY | 9.3 mm | Yes | 3 | 1.0 mm² | 0.122 kg | 52.687 kg |
601804CY | 9.9 mm | Yes | 4 | 1.0 mm² | 0.164 kg | 71.465 kg |
601805CY | 10.6 mm | Yes | 5 | 1.0 mm² | 0.183 kg | 83.830 kg |
601807CY | 11.3 mm | Yes | 7 | 1.0 mm² | 0.207 kg | 99.900 kg |
601812CY | 14.9 mm | Yes | 12 | 1.0 mm² | 0.342 kg | 1101.640 kg |
601818CY | 17.2 mm | Yes | 18 | 1.0 mm² | 0.472 kg | 321.423 kg |
601825CY | 19.4 mm | Yes | 25 | 1.0 mm² | 0.648 kg | 331.169 kg |
602002CY | 8.4 mm | No | 2 | 0.5 mm² | 0.097 kg | 36.365 kg |
602003CY | 8.7 mm | Yes | 3 | 0.5 mm² | 0.122 kg | 41.409 kg |
602004CY | 9.2 mm | Yes | 4 | 0.5 mm² | 0.128 kg | 52.078 kg |
602005CY | 9.8 mm | Yes | 5 | 0.5 mm² | 0.144 kg | 61.005 kg |
602007CY | 10.3 mm | Yes | 7 | 0.5 mm² | 0.160 kg | 112.041 kg |
602012CY | 12.6 mm | Yes | 12 | 0.5 mm² | 0.268 kg | 267.262 kg |
602025CY | 17.2 mm | Yes | 25 | 0.5 mm² | 0.430 kg | 1101.640 kg |
Why Choose LAPP?
LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.