ÖLFLEX® 190 CY 12G1 18/12C
Power and control cable; Flexible12G1; 14.9 mm; Core identification: Numbers; Shielded; UL listed;

Register for Price
In stock
SKU
601812CY
($4.20/Ft) Excluding Tax
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable - Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable -   Icons
EMC Shielded
EMC Shielded
UKCA marked
UKCA marked
CE marked
CE marked
UL listed
UL listed
CSA certified
CSA certified
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable - Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable -   Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable - Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable -   Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable - Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable -   Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable - Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable -   Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable - Icons
ÖLFLEX® 190 CY 12G1 18/12C Power and control cable -   Icons
UL recognized
UL recognized

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

weight

0.342 kg

Copper index (lb)

1526.000 lb

copper index

1101.640 kg

Electrical Characteristics

Rated voltage

600 V AC rms after UL TC
1 kV AC rms after UL AWM
1 kV AC rms after CSA AWM
1 kV AC rms after UL WTTC

Test voltage

2 kV

Product Design

Cable dimension

12G1

Nominal conductor cross-section (mm2)

1 mm²

Nominal conductor cross-section (AWG)

18 AWG

Conductor material

Bare Copper

conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

12

Shielded

Yes

Type of overall shielding

Tin-plated copper braiding

optical degree of coverage overall screen

85%

Nominal outer diameter

14.9 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation basic material, short form

PVC

Base material outer sheath

Thermoplastic

Outer sheath colour

Grey

Core identification

Numbers

Product Characteristics

Application type

Flexible
Fixed Installation
Torsion

For torsional load

Yes

Usable according to NEC chapter 5

Class I Division 2

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, fixed installation

89.4 mm

Minimum bending radius, occasionally moved

6 x outer diameter

Minimum bending radius in mm, occasionally moved

89.4 mm

torsion

for +/- 150 °/m and min. -40 °C up to 2000 Torsion cycles
for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles

Temperature, fixed installation

-25 °C to 90 °C after UL/CSA TC
-40 °C to 105 °C after UL AWM

Temperature, occasional flexing

-25 °C to 90 °C

Flame-retardant

Yes

Flame retardance according to

CSA FT4

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

weather resistant

Yes

ozone resistant

Yes

Chemical resistant

Yes

Halogen-free

No

Oil resistant

Yes

Oil resistance according to

UL OILRES I
UL OILRES II
UL AWM Style 21098

Water-resistant

Yes

Mechanically resistant

Yes

Certifications and Standards

CE marking

Yes

UKCA marked

Yes

UL recognised

Yes

UL AWM certification

2587 after UL 758

UL listed

Yes

UL certification

UL TC-ER after UL 1277
UL WTTC after UL 2277

cUR recognised

No

cUL listed

No

CSA certified

Yes

CSA certification

AWM I A after CSA C22.2 No. 210
AWM I B after CSA C22.2 No. 210
AWM II A after CSA C22.2 No. 210
AWM II B after CSA C22.2 No. 210

VDE certified

No

HAR certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they available and have been released for publication.

Product Family List

All articles from ÖLFLEX® 190 CY

Article number Nominal outer diameter Including protective conductor Number of cores Nominal conductor cross-section (mm2) weight copper index
600604CY 25.2 mm Yes 4 16.0 mm² 1.272 kg 169.951 kg
600804CY 19.4 mm Yes 4 10.0 mm² 0.848 kg 546.140 kg
601003CY 14.4 mm Yes 3 6.0 mm² 0.463 kg 243.976 kg
601004CY 15.4 mm Yes 4 6.0 mm² 0.574 kg 314.631 kg
601005CY 17.5 mm Yes 5 6.0 mm² 0.706 kg 61.005 kg
601007CY 18.8 mm Yes 7 6.0 mm² 0.950 kg 447.897 kg
601203CY 12.7 mm Yes 3 4.0 mm² 0.337 kg 871.380 kg
601204CY 14.9 mm Yes 4 4.0 mm² 0.462 kg 234.903 kg
601205CY 16.0 mm Yes 5 4.0 mm² 0.530 kg 267.262 kg
601207CY 17.1 mm Yes 7 4.0 mm² 0.730 kg 347.343 kg
601403CY 11.0 mm Yes 3 2.5 mm² 0.221 kg 61.005 kg
601404CY 11.7 mm Yes 4 2.5 mm² 0.269 kg 137.680 kg
601405CY 12.6 mm Yes 5 2.5 mm² 0.325 kg 169.951 kg
601407CY 13.5 mm Yes 7 2.5 mm² 0.410 kg 218.622 kg
601412CY 18.5 mm Yes 12 2.5 mm² 0.760 kg 363.219 kg
601418CY 22.5 mm Yes 18 2.5 mm² 1.100 kg 536.801 kg
601603CY 10.0 mm Yes 3 1.5 mm² 0.166 kg 372.000 kg
601604CY 10.7 mm Yes 4 1.5 mm² 0.191 kg 95.821 kg
601605CY 11.5 mm Yes 5 1.5 mm² 0.222 kg 112.041 kg
601607CY 12.2 mm Yes 7 1.5 mm² 0.270 kg 145.519 kg
601612CY 16.7 mm Yes 12 1.5 mm² 0.460 kg 248.484 kg
601618CY 18.9 mm Yes 18 1.5 mm² 0.670 kg 348.474 kg
601625CY 22.6 mm Yes 25 1.5 mm² 0.950 kg 137.680 kg
601802CY 9.0 mm No 2 1.0 mm² 0.112 kg 48.000 kg
601803CY 9.3 mm Yes 3 1.0 mm² 0.122 kg 52.687 kg
601804CY 9.9 mm Yes 4 1.0 mm² 0.164 kg 71.465 kg
601805CY 10.6 mm Yes 5 1.0 mm² 0.183 kg 83.830 kg
601807CY 11.3 mm Yes 7 1.0 mm² 0.207 kg 99.900 kg
601812CY 14.9 mm Yes 12 1.0 mm² 0.342 kg 1101.640 kg
601818CY 17.2 mm Yes 18 1.0 mm² 0.472 kg 321.423 kg
601825CY 19.4 mm Yes 25 1.0 mm² 0.648 kg 331.169 kg
602002CY 8.4 mm No 2 0.5 mm² 0.097 kg 36.365 kg
602003CY 8.7 mm Yes 3 0.5 mm² 0.122 kg 41.409 kg
602004CY 9.2 mm Yes 4 0.5 mm² 0.128 kg 52.078 kg
602005CY 9.8 mm Yes 5 0.5 mm² 0.144 kg 61.005 kg
602007CY 10.3 mm Yes 7 0.5 mm² 0.160 kg 112.041 kg
602012CY 12.6 mm Yes 12 0.5 mm² 0.268 kg 267.262 kg
602025CY 17.2 mm Yes 25 0.5 mm² 0.430 kg 1101.640 kg
Show less
Show all

Why Choose LAPP?

LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.