ÖLFLEX® 190 25G0.5 20/25C
Power and control cable; Flexible25G0.5; 14.9 mm; Core identification: Numbers; UL listed;

Register for Price
In stock
SKU
602025
($4.14/Ft) Excluding Tax
ÖLFLEX® 190 25G0.5 20/25C Power and control cable - Icons
ÖLFLEX® 190 25G0.5 20/25C Power and control cable -   Icons
UKCA marked
UKCA marked
CE marked
CE marked
UL listed
UL listed
CSA certified
CSA certified
ÖLFLEX® 190 25G0.5 20/25C Power and control cable - Icons
ÖLFLEX® 190 25G0.5 20/25C Power and control cable -   Icons
ÖLFLEX® 190 25G0.5 20/25C Power and control cable - Icons
ÖLFLEX® 190 25G0.5 20/25C Power and control cable -   Icons
ÖLFLEX® 190 25G0.5 20/25C Power and control cable - Icons
ÖLFLEX® 190 25G0.5 20/25C Power and control cable -   Icons
ÖLFLEX® 190 25G0.5 20/25C Power and control cable - Icons
ÖLFLEX® 190 25G0.5 20/25C Power and control cable -   Icons
UL recognized
UL recognized

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

weight

0.361 kg

Copper index (lb)

820.000 lb

copper index

156.570 kg

Electrical Characteristics

Rated voltage

1 kV AC rms after UL AWM
1 kV AC rms after CSA AWM

Test voltage

2 kV

Product Design

Cable dimension

25G0.5

Nominal conductor cross-section (mm2)

0.5 mm²

Nominal conductor cross-section (AWG)

20 AWG

Conductor material

Bare Copper

conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

25

Shielded

No

Nominal outer diameter

14.9 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation basic material, short form

PVC

Base material outer sheath

Thermoplastic

Outer sheath colour

Grey

Core identification

Numbers

Product Characteristics

Application type

Flexible
Fixed Installation

For torsional load

No

Usable according to NEC chapter 5

Class I Division 2

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

59.6 mm

Minimum bending radius, occasionally moved

4 x outer diameter

Minimum bending radius in mm, occasionally moved

59.6 mm

torsion

for +/- 150 °/m and min. -40 °C up to 2000 Torsion cycles
for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles

Temperature, fixed installation

-25 °C to 90 °C after UL/CSA TC
-40 °C to 105 °C after UL AWM

Temperature, occasional flexing

-25 °C to 90 °C

Flame-retardant

Yes

Flame retardance according to

CSA FT4

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

weather resistant

Yes

ozone resistant

Yes

Chemical resistant

Yes

Halogen-free

No

Oil resistant

Yes

Oil resistance according to

UL OILRES I
UL OILRES II
UL AWM Style 21098

Water-resistant

Yes

Mechanically resistant

Yes

Certifications and Standards

CE marking

Yes

UKCA marked

Yes

UL recognised

Yes

UL AWM certification

2587 after UL 758

UL listed

Yes

UL certification

UL PLTC after UL 13

cUR recognised

No

cUL listed

No

CSA certified

Yes

CSA certification

AWM I A after CSA C22.2 No. 210
AWM I B after CSA C22.2 No. 210
AWM II A after CSA C22.2 No. 210
AWM II B after CSA C22.2 No. 210

VDE certified

No

HAR certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they available and have been released for publication.

Product Family List

All articles from ÖLFLEX® 190

Article number Nominal outer diameter Including protective conductor Number of cores Nominal conductor cross-section (mm2) weight copper index
600204 29.9 mm Yes 4 33.7 mm² 2.095 kg 1344.000 kg
600205 33.0 mm Yes 5 33.7 mm² 2.612 kg 1679.876 kg
600404 25.5 mm Yes 4 21.0 mm² 1.416 kg 960.000 kg
600405 28.1 mm Yes 5 21.0 mm² 1.789 kg 1199.869 kg
600604 22.1 mm Yes 4 16.0 mm² 1.040 kg 614.400 kg
600605 24.3 mm Yes 5 16.0 mm² 1.250 kg 767.967 kg
600804 16.9 mm Yes 4 10.0 mm² 0.648 kg 384.655 kg
600805 18.5 mm Yes 5 10.0 mm² 0.780 kg 481.050 kg
601003 11.8 mm Yes 3 6.0 mm² 0.330 kg 173.095 kg
601004 12.9 mm Yes 4 6.0 mm² 0.398 kg 229.145 kg
601005 15.0 mm Yes 5 6.0 mm² 0.479 kg 287.989 kg
601203 10.6 mm Yes 3 4.0 mm² 0.232 kg 115.196 kg
601204 11.5 mm Yes 4 4.0 mm² 0.295 kg 153.600 kg
601205 12.6 mm Yes 5 4.0 mm² 0.354 kg 192.419 kg
601207 14.6 mm Yes 7 4.0 mm² 0.540 kg 268.795 kg
601211 18.9 mm Yes 11 4.0 mm² 0.590 kg 422.380 kg
601402 8.6 mm No 2 2.5 mm² 0.130 kg 48.000 kg
601403 9.0 mm Yes 3 2.5 mm² 0.138 kg 72.160 kg
601404 9.8 mm Yes 4 2.5 mm² 0.182 kg 96.000 kg
601405 10.7 mm Yes 5 2.5 mm² 0.216 kg 120.000 kg
601407 11.6 mm Yes 7 2.5 mm² 0.286 kg 168.000 kg
601409 15.5 mm Yes 9 2.5 mm² 0.473 kg 215.988 kg
601412 16.0 mm Yes 12 2.5 mm² 0.598 kg 287.989 kg
601418 18.5 mm Yes 18 2.5 mm² 0.855 kg 431.843 kg
601425 22.1 mm Yes 25 2.5 mm² 0.860 kg 599.979 kg
601602 7.7 mm No 2 1.5 mm² 0.085 kg 28.643 kg
601603 8.1 mm Yes 3 1.5 mm² 0.091 kg 43.200 kg
601604 8.8 mm Yes 4 1.5 mm² 0.112 kg 57.727 kg
601605 9.5 mm Yes 5 1.5 mm² 0.136 kg 239.988 kg
601607 10.3 mm Yes 7 1.5 mm² 0.179 kg 29.818 kg
601609 12.9 mm Yes 9 1.5 mm² 0.260 kg 129.599 kg
601612 14.1 mm Yes 12 1.5 mm² 0.313 kg 172.800 kg
601618 16.4 mm Yes 18 1.5 mm² 0.444 kg 259.200 kg
601625 18.6 mm Yes 25 1.5 mm² 0.620 kg 259.200 kg
601634 22.7 mm Yes 34 1.5 mm² 1.133 kg 489.976 kg
601641 24.7 mm Yes 41 1.5 mm² 1.305 kg 591.007 kg
601650 26.3 mm Yes 50 1.5 mm² 1.521 kg 720.000 kg
601661 27.9 mm Yes 61 1.5 mm² 1.759 kg 878.400 kg
601802 7.0 mm No 2 1.0 mm² 0.063 kg 19.194 kg
601803 7.4 mm Yes 3 1.0 mm² 0.066 kg 29.818 kg
601804 8.0 mm Yes 4 1.0 mm² 0.081 kg 38.490 kg
601805 8.6 mm Yes 5 1.0 mm² 0.095 kg 49.200 kg
601807 9.3 mm Yes 7 1.0 mm² 0.125 kg 68.582 kg
601809 11.5 mm Yes 9 1.0 mm² 0.176 kg 86.600 kg
601812 12.0 mm Yes 12 1.0 mm² 0.211 kg 117.782 kg
601818 14.7 mm Yes 18 1.0 mm² 0.309 kg 172.800 kg
601825 16.7 mm Yes 25 1.0 mm² 0.413 kg 239.988 kg
601834 19.3 mm Yes 34 1.0 mm² 0.857 kg 326.400 kg
601841 22.2 mm Yes 41 1.0 mm² 1.014 kg 393.600 kg
601850 23.5 mm Yes 50 1.0 mm² 1.230 kg 434.922 kg
602002 6.4 mm No 2 0.5 mm² 0.060 kg 10.436 kg
602003 6.7 mm Yes 3 0.5 mm² 0.061 kg 28.643 kg
602004 7.2 mm Yes 4 0.5 mm² 0.076 kg 720.000 kg
602005 7.8 mm Yes 5 0.5 mm² 0.089 kg 24.054 kg
602007 8.4 mm Yes 7 0.5 mm² 0.120 kg 34.222 kg
602009 10.4 mm Yes 9 0.5 mm² 0.200 kg 268.795 kg
602012 10.7 mm Yes 12 0.5 mm² 0.250 kg 1679.876 kg
602018 12.4 mm Yes 18 0.5 mm² 0.295 kg 86.389 kg
602025 14.9 mm Yes 25 0.5 mm² 0.361 kg 156.570 kg
Show less
Show all

Why Choose LAPP?

LAPP manufactures the highest quality cable, connectors, glands and industrial communication solutions to enhance factory automation and future-ready industrial manufacturing production systems and equipment. LAPP's state of the art manufacturing plant headquartered in Florham Park, N.J. includes an inhouse UL Client Data Program and UL certified laboratory to ensure the highest quality.