United States
 
 
0
0
0
United States
 
 
SKINTOP® MS-M BRUSH / SKINTOP® MS-M BRUSH XL cable gland
UKCA markedCE markedcUL listed US, UL listed USVDE certifiedLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistanceicon sturgeon signal

SKINTOP® MS-M BRUSH / SKINTOP® MS-M BRUSH XL

Cable gland; M 40; Clamping range (min./max.): 0.748 - 1.102 in; Wrench width 1: 1.772; Brass Nickel-plated; UV-resistant; IP 68 - 10 g/cm² (30 min), IP 69; EMC shielding

SKINTOP® MS-M BRUSH 40X1.5

53112678

Add to product comparison

Price

Register for price

Quantity

Please observe the minimum order quantity of 5 PC.

Login for the stock inquiry.

Benefits

  • Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided shielding and the gland.
  • Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided shielding is not damaged by the brass brush.
  • Safe, fast and uncomplicated installation.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Innovative double lamella basket in sizes M75x1.5 to M110x2 simplifies assembly and prevents lever action on heavy cables.

Application

  • For EMC-compliant insertion of copper-shielded cables.
  • For use in control systems, motors and frequency converters.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use, subject to the temperature range.
  • Note: For painted, anodized or powder-coated housings, use the lock nut SKINDICHT® SM-PE-M for equipotential bonding.
  • The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.