CABLE TIE BASIC TIE 100 X 2.5 NAT

Basic cable ties-Polyamide, Approval : UL CSA, DNV-GL.

Register for Price
Out of stock
SKU
61831001
($0.06/PC) Excluding Tax
Product information (PDF)
  • The basic series of the cable tie portfolio

Benefits

  • High resistance to bases, oils, greases, oil derivates and aromatic solvents
  • UV-resistant (black version)

Application Range

  • Multipurpose cable tie for many applications

Norm References / Approvals

  • Fire behaviour according to UL94 V-2

Temperature Range

  • -40°C up to +85°CInstallation temperature: -10°C up to +60°C

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

All articles from Basic Tie cable tie

Article number Article description UL certification Length x width (mm) Bundling Ø (mm) Tensile strength in N Action
61831001 Basic Tie 98x2.5 NAT yes 98.0 x 2.5 1.0 - 21.0 80.0
* 61831003 Basic Tie 160x2.6 NAT yes 160.0 x 2.6 1.0 - 40.0 80.0
* 61831004 Basic Tie 200x2.6 NAT yes 200.0 x 2.6 2.0 - 51.0 80.0
* 61831005 Basic Tie 140x3.5 NAT yes 140 x 3,5 2.5 - 32.0 180.0
61831006 Basic Tie 200x3.5 NAT yes 200 x 3,5 3.0 - 50.0 180.0
* 61831007 Basic Tie 290x3.5 NAT yes 290.0 x 3.5 3.0 - 79.0 180.0
* 61831013 Basic Tie 370x3.5 NAT yes 370.0 x 3.5 2.0 - 103.0 180.0
* 61831009 Basic Tie 160x4.5 NAT yes 160 x 4.5 2.5 - 38.0 220.0
* 61831011 Basic Tie 200x4.5 NAT yes 200.0 x 4.5 3.0 - 50.0 220.0
* 61831014 Basic Tie 290x4.5 NAT yes 290.0 x 4.5 3.5 - 78.0 220.0
61831016 Basic Tie 360x4.5 NAT yes 360 x 4,5 3.5 - 100.0 220.0
* 61831020 Basic Tie 240x7.8 NAT yes 240.0 x 7.8 3.5 - 63.0 540.0
* 61831021 Basic Tie 300x7.5 NAT yes 300.0 x 7.5 4.0 - 80.0 540.0
* 61831022 Basic Tie 365x7.5 NAT yes 365.0 x 7.5 8.0 - 100.0 540.0
* 61831023 Basic Tie 450x7.5 NAT yes 450 x 7,5 35.0 - 130.0 540.0
61831024 Basic Tie 540x7.5 NAT yes 540 x 7,5 35.0 - 158.0 540.0
* 61831025 Basic Tie 750x7.5 NAT yes 750 x 7,5 35.0 - 220.0 540.0
* 61831026 Basic Tie 780x9.0 NAT yes 780 x 9 34.0 - 233.0 700.0
* 61831041 Basic Tie 98x2.5 BK yes 98.0 x 2.5 1.0 - 21.0 80.0
* 61831043 Basic Tie 160x2.6 BK yes 160.0 x 2.6 1.0 - 40.0 80.0
* 61831044 Basic Tie 200x2.6 BK yes 200.0 x 2.6 2.0 - 51.0 80.0
61831045 Basic Tie 140x3.5 BK yes 140 x 3,5 2.5 - 32.0 180.0
* 61831046 Basic Tie 200x3.5 BK yes 200 x 3,5 3.0 - 50.0 180.0
* 61831047 Basic Tie 290x3.5 BK yes 290.0 x 3.5 3.0 - 79.0 180.0
* 61831053 Basic Tie 370x3.5 BK yes 370.0 x 3.5 2.0 - 103.0 180.0
* 61831049 Basic Tie 160x4.5 BK yes 160 x 4.5 2.5 - 38.0 220.0
* 61831051 Basic Tie 200x4.5 BK yes 200.0 x 4.5 3.0 - 50.0 220.0
* 61831054 Basic Tie 290x4.5 BK yes 290.0 x 4.5 3.5 - 78.0 220.0
* 61831056 Basic Tie 360x4.5 BK yes 360 x 4,5 3.5 - 100.0 220.0
* 61831060 Basic Tie 240x7.8 BK yes 240.0 x 7.8 3.5 - 63.0 540.0
* 61831061 Basic Tie 300x7.5 BK yes 300.0 x 7.5 4.0 - 80.0 540.0
* 61831062 Basic Tie 365x7,5 BK yes 365.0 x 7.5 8.0 - 100.0 540.0
* 61831063 Basic Tie 450x7.5 BK yes 450 x 7,5 35.0 - 130.0 540.0
* 61831064 Basic Tie 540x7.5 BK yes 540 x 7,5 35.0 - 158.0 540.0
* 61831065 Basic Tie 750x7.5 BK yes 750 x 7,5 35.0 - 220.0 540.0
* 61831066 Basic Tie 780x9.0 BK yes 780 x 9 34.0 - 233.0 700.0
* 61831002 Basic Tie 135x2.5 NAT yes 135.0 x 2.5 1.0 - 32.0 80.0
* Products not currently available in US. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.
Write Your Own Review
You're reviewing:CABLE TIE BASIC TIE 100 X 2.5 NAT