END SLEEVE AHI DIN HL0.75/10GY

Insulated conductor end sleeves. Confirm to CE, Approval : CSA, VDE Reg.

Register for Price
Out of stock
SKU
61801640
($0.08/PC) Excluding Tax
Product information (PDF)
  • Conductor end sleeves with insulation for cabinet builders , according to DIN or German colour code, CSA approved, halogen-free

Benefits

  • Funnel-shaped opening makes it easy to slip them onto the strands
  • The conductor is permanently connected to the collar by crimping

Application Range

  • Control cabinets and equipment wiring
  • For cables with category 2,5 and 6 conductors
  • Not suitable for solid conductors

Norm References / Approvals

  • All DIN conductor end-sleeves are in accordance with DIN 46228 Part 4
  • CSA approved, File-Number: LR 105629-1

Temperature Range

  • -5°C to +105°C*

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

All articles from Conductor end sleeves insulated

Article number Article designation For mm² UL certification Colour l1 mm l2 mm d1 mm s1 mm d2 mm s2 mm Suitable crimp insert Action
* 61721866 AHI N 0,25/6 0.3 no light blue 10.5 6.0 0.8 0.3 1.8 0.3 PEW 12.090
* 61721867 AHI L 0,25/8 0.3 no light blue 12.5 8.0 0.8 0.3 1.8 0.3 PEW 12.090
* 61721868 AHI N 0,34/6 0.3 no turquoise 10.5 6.0 0.8 0.3 2.0 0.3 PEW 12.090
* 61721869 AHI L 0,34/8 0.3 no turquoise 12.5 8.0 0.8 0.3 2.0 0.3 PEW 12.090
* 61801580 AHI DIN K 0,5/6 0.5 yes white 11.5 6.0 1.1 0.2 2.5 0.3 PEW 12.090
61801590 AHI DIN N 0,5/8 0.5 yes white 13.5 8.0 1.1 0.2 2.5 0.3 PEW 12.090
61801600 AHI DIN HL 0,5/10 0.5 yes white 15.5 10.0 1.1 0.2 2.5 0.3 PEW 12.090
* 61721871 AHI N 0,5/8 0.5 no orange 13.5 8.0 1.1 0.2 2.5 0.3 PEW 12.090
61801620 AHI DIN K 0,75/6 0.8 yes grey 12.0 6.0 1.3 0.2 2.8 0.3 PEW 12.090
61801630 AHI DIN N 0,75/8 0.8 yes grey 14.0 8.0 1.3 0.2 2.8 0.3 PEW 12.090
61801640 AHI DIN HL 0,75/10 0.8 yes grey 16.0 10.0 1.3 0.2 2.8 0.3 PEW 12.090
61801650 AHI DIN L 0,75/12 0.8 yes grey 18.0 12.0 1.3 0.2 2.8 0.3 PEW 12.090
61721880 AHI N 0,75/8 0.8 no white 14.0 8.0 1.3 0.2 2.8 0.3 PEW 12.090
61801660 AHI DIN K 1/6 1.0 yes red 12.5 6.0 1.5 0.2 3.0 0.3 PEW 12.090
61801670 AHI DIN N 1/8 1.0 yes red 14.5 8.0 1.5 0.2 3.0 0.3 PEW 12.090
* 61801680 AHI DIN HL 1/10 1.0 yes red 16.5 10.0 1.5 0.2 3.0 0.3 PEW 12.090
* 61801690 AHI DIN L 1/12 1.0 yes red 18.5 12.0 1.5 0.2 3.0 0.3 PEW 12.090
* 61721890 AHI N 1/8 1.0 no yellow 14.5 8.0 1.5 0.2 3.0 0.3 PEW 12.090
61801700 AHI K 1,5/6 1.5 yes black 12.5 6.0 1.8 0.2 3.4 0.3 PEW 12.090
61801710 AHI DIN N 1,5/8 1.5 yes black 14.5 8.0 1.8 0.2 3.4 0.3 PEW 12.090
* 61801720 AHI DIN HL 1,5/10 1.5 yes black 16.5 10.0 1.8 0.2 3.4 0.3 PEW 12.090
* 61801730 AHI DIN L 1,5/18 1.5 yes black 24.5 18.0 1.8 0.2 3.4 0.3 PEW 12.090
* 61721900 AHI N 1,5/8 1.5 no red 14.5 8.0 1.8 0.2 3.4 0.3 PEW 12.090
* 61721910 AHI HL 1,5/10 1.5 no red 16.5 10.0 1.8 0.2 3.4 0.3 PEW 12.090
* 61746720 AHI L 1,5/18 1.5 no red 24.5 18.0 1.8 0.2 3.4 0.3 PEW 12.090
61801750 AHI DIN N 2,5/8 2.5 yes blue 15.0 8.0 2.3 0.2 4.2 0.3 PEW 12.090
61801760 AHI DIN HL 2,5/12 2.5 yes blue 19.0 12.0 2.3 0.2 4.2 0.3 PEW 12.090
61801770 AHI DIN L 2,5/18 2.5 yes blue 25.0 18.0 2.3 0.2 4.2 0.3 PEW 12.090
61801780 AHI DIN N 4/10 4.0 yes grey 17.5 10.0 2.9 0.2 4.8 0.3 PEW 12.090
* 61801790 AHI DIN HL 4/12 4.0 yes grey 20.0 12.0 2.9 0.2 4.8 0.3 PEW 12.090
61801800 AHI DIN L 4/18 4.0 yes grey 26.0 18.0 2.9 0.2 4.8 0.3 PEW 12.090
61801810 AHI DIN N 6/12 6.0 yes yellow 20.0 12.0 3.6 0.2 6.2 0.3 PEW 12.090
61801820 AHI DIN L 6/18 6.0 yes yellow 25.0 18.0 3.6 0.2 6.2 0.3 PEW 12.090
* 61721940 AHI N 6/12 6.0 no black 20.0 12.0 3.6 0.2 6.2 0.3 PEW 12.090
* 61721950 AHI L 6/18 6.0 no black 26.0 18.0 3.6 0.2 6.2 0.3 PEW 12.090
61801830 AHI DIN N 10/12 10.0 yes red 21.0 12.0 4.6 0.2 7.5 0.3 PEW 12.091
61801840 AHI DIN L 10/18 10.0 yes red 27.0 18.0 4.6 0.2 7.5 0.3 PEW 12.091
* 61721960 AHI N 10/12 10.0 no ivory 21.0 12.0 4.6 0.2 7.5 0.3 PEW 12.091
* 61721970 AHI L 10/18 10.0 no ivory 27.0 18.0 4.6 0.2 7.5 0.3 PEW 12.091
61801850 AHI DIN N 16/12 16.0 yes blue 23.0 12.0 6.0 0.2 8.8 0.4 PEW 12.091
61801860 AHI DIN L 16/18 16.0 yes blue 29.0 18.0 6.0 0.2 8.8 0.4 PEW 12.091
* 61721980 AHI N 16/12 16.0 no green 23.0 12.0 6.0 0.2 8.8 0.4 PEW 12.091
* 61721990 AHI L 16/18 16.0 no green 29.0 18.0 6.0 0.2 8.8 0.4 PEW 12.091
61801870 AHI DIN N 25/16 25.0 yes yellow 29.0 16.0 7.5 0.2 11.0 0.5 PEW 12.091
61801890 AHI DIN L 25/22 25.0 yes yellow 35.0 22.0 7.5 0.2 11.0 0.5 PEW 12.091
* 61746770 AHI N 25/16 25.0 no brown 29.0 16.0 7.5 0.2 11.0 0.5 PEW 12.091
* 61746780 AHI L 25/22 25.0 no brown 35.0 22.0 7.5 0.2 11.0 0.5 PEW 12.091
61801900 AHI DIN N 35/16 35.0 yes red 30.0 16.0 8.5 0.2 12.5 0.5 PEW 12.331
61801920 AHI DIN L 35/25 35.0 yes red 39.0 25.0 8.5 0.2 12.5 0.5 PEW 12.331
* 61746790 AHI N 35/16 35.0 no beige 30.0 16.0 8.5 0.2 12.5 0.5 PEW 12.331
* 61746800 AHI L 35/25 35.0 no beige 39.0 25.0 8.5 0.2 12.5 0.5 PEW 12.331
* 61801930 AHI DIN N 50/20 50.0 yes blue 36.0 20.0 10.5 0.3 15.0 0.6 PEW 12.331
* 61801940 AHI DIN L 50/25 50.0 yes blue 41.0 25.0 10.5 0.3 15.0 0.6 PEW 12.331
61801950 AHI N 70/20 70.0 no yellow 37.0 20.0 12.7 0.4 16.0 0.6 PEW 12S.093
* 61801960 AHI L 70/27 70.0 no yellow 44.0 27.0 12.7 0.4 16.0 0.6 PEW 12S.093
* 61801970 AHI N 95/25 95.0 no red 44.0 25.0 14.7 0.4 18.0 0.6 PEW 12S.094
* 61801980 AHI N 120/27 120.0 no blue 48.0 27.0 16.7 0.5 21.0 0.7
* 61801990 AHI N 150/32 150.0 no yellow 58.0 32.0 19.5 0.5 23.0 1.0
* Products not currently available in US. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.
Write Your Own Review
You're reviewing:END SLEEVE AHI DIN HL0.75/10GY