SKINTOP MS PG 16

Single Entry cable gland, IP68, PG16, made of metal, Clamping Range 8mm to 14mm, Strain Relief, Screen Connection for hazardous environments, Confirmed to CE.

Register for Price
Out of stock
SKU
52015740
($6.47/PC) Excluding Tax
Product information (PDF)
  • SKINTOP® MS, brass cable gland with maximum reliability, in areas where mechanical and chemical stability are critical

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application Range

  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
  • Plant engineering

Product Make-Up

  • PG connection thread acc. to DIN 40430

Temperature Range

  • dynamic -25°C up to + 100°C
  • static -40°C up to +100°C

Protection Rating

  • IP 68 - 5 bar

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland
  • Counter nut to be used: SKINDICHT® SM
  • Refer to SKINTOP® PG accessories for suitable accessories

All articles from SKINTOP® MS

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Action
52015700 PG 7 2.0 - 6.5 14.0 25.0 5.0
52015710 PG 9 4.0 - 8.0 17.0 29.0 6.0
52015720 PG 11 4.0 - 10.0 20.0 32.0 6.0
52015730 PG 13,5 5.0 - 12.0 22.0 34.0 6.5
52015740 PG 16 8.0 - 14.0 24.0 35.0 6.5
52015750 PG 21 11.0 - 18.0 30.0 40.0 7.0
52015760 PG 29 16.0 - 25.0 40.0 48.0 8.0
52015765 PG 36 19.0 - 32.0 50.0 62.0 15.0
52015766 PG 42 28.0 - 38.0 57.0 62.0 15.0
52015767 PG 48 34.0 - 44.0 64.0 62.0 15.0
Write Your Own Review
You're reviewing:SKINTOP MS PG 16