OLFLEX CRANE 2S 12 G 1.5

Low Voltage (LV) Power and control cable, Multicore for conveyor applications, fixed and moving installation, indoor and outdoor use. Flame Retardant to IEC 60332-1-2, UV - Resistant, U0/U : 300/500 V, 12 Cores, 1.5mm2, Number coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Black, 16.2mm OD. Confirmed to CE, EAC, Approval - Fire protection.

Register for Price
SKU
0027504
($7.46/Ft) Excluding Tax
Product information (PDF)




No standard cuts available
No residual cuts available
OLFLEX CRANE 2S 12 G 1.5

Benefits

  • Two steel supporting elements that are integrated into the outer sheath on opposite sides absorb the tensile forces during operation
  • Tear-resistance of 2100 N per supporting element

Design

  • Conductor made of bare copper wires
  • Special PVC-based core insulation
  • Special textile wrapping to improve sliding movement between the sheathing and the cables cores
  • Special PVC-based outer sheath
  • Opposing, integrated steel supporting elements

Application Range

  • For connecting mobile push-button control units and control panels
  • As a self-supporting shaft cable; in high rack systems
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • Suitable for outdoor applications
  • Do not use as a lift cable!

Norm References / Approvals

  • Based on VDE 0250

Product Features

  • Flame-retardant according to IEC 60332-1-2
  • Flexible at cold temperatures

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Minimum Bending Radius

  • Flexible use: 20 x outer diameter

Temperature Range

  • Flexible use: -15°C to +70°C

Conductor Design

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Core Identification Code

  • Black with white numbers acc. to VDE 0293-1

Nominal Voltage

  • U0/U: 300/500 V

Test Voltage

  • 3000 V

All articles from ÖLFLEX® CRANE 2S

Article number Number of cores and mm² per conductor Overall width (mm) Cable Ø (mm) Centre distance of cable (mm) Copper index (lb/mft) Weight (lb/mft) Action
0027503 8 G 1.5 25.5 14.7 20.0 77.3 250.7
0027504 12 G 1.5 27.0 16.2 21.0 116.1 295.0
0027505 20 G 1.5 31.0 20.1 25.0 193.5 452.9
Write Your Own Review
You're reviewing:OLFLEX CRANE 2S 12 G 1.5
ACCESSORIES