United States
 
 
0
0
0
United States
 
 

ÖLFLEX® HEAT 260 SC


For use in the most extreme conditions


ÖLFLEX® HEAT 260 SC - PTFE single core, robust, chemical resistant and space-saving, for use in machine and plant construction at temperatures: -190°C to +260°C

  • Excellent chemical, thermal and electrical performance
  • Space and weight-saving
  • UL AWM Style 11486 (28-12 AWG)*

Product Features


ÖLFLEX® HEAT 260 SC - PTFE single core, robust, chemical resistant and space-saving, for use in machine and plant construction at temperatures: -190°C to +260°C

 

  • Excellent chemical, thermal and electrical performance
  • Space and weight-saving
  • UL AWM Style 11486 (28-12 AWG)*


  • Resistant to microbes
  • Adhesion-free insulation materials
  • Weather and ozone resistant
  • Hydrophobic and dirt-repellent
  • High elongation and tear resistance
  • Resists contact with liquid nitrogen
  • Resistant against hydraulic fluids
  • Silver plated copper is characterized by good surface conductivity (skin effect) and good solderability

Why ÖLFLEX® HEAT 260 CS?


  • Small outer diameters for maximum saving of space and weight
  • Resistant to contact with mostly all highly aggressive chemical media
  • Stress crack resistant to frequent ambient temperature fluctuations
  • For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces


If you have any questions or are interested in connecting with one of our experts, please connect with us. 

Order Online Today


Looking for more product information?

Find additional details, product specifications, and technical data to see if this product works for you. 

When it comes to heat resistant wire and cable, LAPP has you covered.


Challenge us with your temperature needs.  We have a range of cables that can help you!