MACHINERY BUILDING SOLUTIONS

Industrial machinery is increasingly expected to do more — deliver more power, process more data and run continuously. And although they operate in some very inhospitable environments, their interconnections must be durable and dependable to support today’s demands.

 

LAPP's extensive line of cables, cable accessories, industrial connectors, and strain relief cable glands are designed to provide the level of high performance, ruggedness and flexibility that complex industrial environments require. Not only do they stand up to the rigors of harsh environments, they conform to the prevalent standards and protocols across the factory floor.

 

LAPP cable and wire products successfully handle many of machine builders and designers' most common concerns, including temperature variances, caustic chemicals, EMI and RFI noise, bending and extreme mechanical stresses, or even multiple interconnected processes that share a main control center. That means they can confidently transmit power and data to and from their machines over reliable, long-lasting cables and connectors.

Recommended for Machinery Applications

ÖLFLEX® Chain TM/ TM CYÖLFLEX® Chain TM/ TM CY

ÖLFLEX® Chain TM/ TM CY


Continuous flex control cable with TC-ER rating.

ÖLFLEX® 190ÖLFLEX® 190

ÖLFLEX® 190


Multi-connector cable features highly oil-, coolant- and solvent-resistant PVC jacket ideal for control and power applications.

ÖLFLEX® VFD SlimÖLFLEX® VFD Slim

ÖLFLEX® VFD Slim


Reduced, diameter-shielded VFD motor cable features Surge Guard insulation system to withstand nonlinear power distortions.

ÖLFLEX® FD 890ÖLFLEX® FD 890

ÖLFLEX® FD 890


Continuous flex cable with field performance for over 30,000,000 flexing cycles.

UNITRONIC® 300UNITRONIC® 300

UNITRONIC® 300


Low-voltage signal and control cables engineered for flexibility and easy installation.

UNITRONIC® BUSUNITRONIC® BUS

UNITRONIC® BUS


Cables for DeviceNET, PROFIBUS, CAN and other common bus systems.

UNITRONIC® FDUNITRONIC® FD

UNITRONIC® FD


Multi-conductor industrial cables for signal and data communication for continuous flex movement.

EPIC® Industrial ConnectorsEPIC® Industrial Connectors

EPIC® Industrial Connectors


Introducing EPIC® ULTRA for harsh environment.

SILVYN® RILL PA 6 ConduitSILVYN® RILL PA 6 Conduit

SILVYN® RILL PA 6 Conduit


Flexible, non-metallic corrugated conduit, resistant to liquids, oils and fumes.

SKINTOP® Non-Metallic & Metallic GlandsSKINTOP® Non-Metallic & Metallic Glands

SKINTOP® Non-Metallic & Metallic Glands


Heavy-duty cable glands combine great strain relief, a superior integrated locking mechanism with vibration protection and fast assembly.

Custom Cable AssembliesCustom Cable Assemblies

Custom Cable Assemblies


Lapp can help turn your unique concepts into complete cable assemblies.

Remote Access PortsRemote Access Ports

Remote Access Ports


Give personnel easy access to PLCs and industrial computer devices without opening the panel and still meet OSHA and NFPA directives.