ÖLFLEX® CONNECT CABLE CARRIER CHAIN

Research and collaboration with the major drive manufacturers has led to the development of connectorized cable assemblies for use with servo and VFD systems. These assemblies are custom designed by LAPP’s team of experts to meet the unique demands of each application, from high flex to stationary. Custom cable carrier systems are also used in robotic and automation control applications, and feature ease of use and substantial time and cost savings, because material management and installation functions are performed by LAPP.
As a result, system failures and downtime often caused by improper installation of products is eliminated, insuring longer life and reliability in even the most demanding applications. Additional benefits include factory testing, a performance warranty on the entire system, and fast delivery times.
DESIGN PROCESS (STEPS)
- Initial request list of requirements
- Initial design
- Review design
- CAD drawing
- Approval for drawing
- 1st article
WHAT CAN BE INCLUDED
- Cables
- Connectors
- Hoses
WHY USE LAPP
- Overall cost savings
- Longer flex life and reliability
- Custom design for each application
- Performance warranty
- Assemblies by the experts in cable/connector design