ETHERNET & FIELDBUS CORDSETS
ÖLFLEX® CONNECT offers a wide range of Bus Cordset solution that can be found throughout the factory floor.
Our pretested, molded cordsets utilize high quality cable and integral molded strain relief. Our flexing solutions offer the ability to connect in a motion system. Static versions offer the same functionality as the flexing in terms of connectivity but in a stationary environment.


CAT5 Network environments can be found throughout the factory floor. The use both the RJ45 and M12 connector protocols are common.


Whether it is for a static or continuous flex application, LAPP offers a wide range of Profibus cordsets designed to provide interconnection between simple devices and high level devices.


These flexing molded cordsets offer Trunk (thick) and Drop (thin) connectivity in a DeviceNet™ application. They are available for both motion equipment or stationary environment.