OIL & GAS
LAPP's cabling solutions deliver reliable network performance and energy transfer under the oil and gas industry’s harsh conditions. Our extensive line of wires, cables, cable accessories, industrial connectors and strain relief cable glands incorporate robust construction, insulation and jacketing. They can stand up to the many rigors of deep well/drilling environments, such as oil resistance, high heat and flames, corrosion, sunlight and UV, and crush and impacts. LAPP's cables are well-suited for use with motors and VFD drives in refinery operations, thanks to their surge protection and EMI shielding features.
This combination of outstanding insulation, protection, electrical corrosion and temperature resistance means you can rely on LAPP's oil and gas cable and wire products to perform over a long lifetime and deliver a higher return on your investment.


The products listed below are recommended for oil & gas applications:


Industrial oil-grade cable with pressure-extruded jacket for flexibility and long life.


A robust oil- and UV-resistant shielded motor cable for VFD drives.


Reduced diameter shielded motor cable suitable for VSD drives in oil and gas applications features Lapp SurgeGuard semi-conductive material.


ETHERLINE® 2 pair CAT.5 stationary
Cat 5/5e Ethernet cable provides highly reliable network communications while resisting harsh conditions like oil, flames and EMI.


Conduit designed with a PVC insulated spiral spring and a PUR jacket for durable continuous flexing.


This durable, continuous flex non-metallic, corrugated conduit resists liquids, oils, gases, acids and solvents over a long lifetime.


Let our engineers and skilled support team provide a cabling solution for your oil and gas operations.


These cable glands were developed for use in areas with risk of explosion and cables used in fail-safe circuits in housings and devices that require class "e" security.