MOTORS
LAPP Systems has the solution for flexing and static cable assemblies ideal for interconnection in high motion applications, such as cable track and multi-axis machines, or stationary applications, such as conveyor systems.
Now have high acceleration designs for new highly dynamic applications.
You can trust our team of engineering experts to design and deliver assemblies based on your specifications and using the most suitable and reliable cable configuration.
Our team of experts is glad to work with you in identifying the best product for your application needs and answer any questions you might have.


The products listed below are recommended for high motion & stationary applications:


Highly flexible and oil resistant servo cable eliminates the need for two different types of cable in a single run. Suitable for mounting in equipment or cable tray.


Highly flexible, oil resistant, UL, CSA and CE feedback/signal cable.


Highly Flexible for High Acceleration Continuous Flexing Dynamic Motion.


Flexible, oil resistant, UL, CSA, VDE and CE power supply, feedback and signal cable.


Extremely oil resistant, UV resistant shielded motor cable for VFD Drives.


Handle power and mixed power/control application requirements up to 600V and 22 amps.


Handle control signal/feedback and low power application requirements up to 150 volts and 14 amps.


Cable Gland with simplified grounding feature, are uniquely designed to address EMC considerations.


Nickel-plated brass stain relief according to ATEX for EMC application in hazardous areas.


Resistant to liquids, oils and fumes, and highly resistant to acids and solvents.


Custom cable carriers and assemblies meeting the unique demands of high flex to stationary applications.