SPLASH ZONE
Zone 2 describes areas immediately surrounding the food production zone. A pathogen in Zone 2 will not contaminate food by itself. Dripping product or run off from equipment in Zone 2 can cause product contamination. A Zone 2 environment is regularly cleaned as part of any plant Hygiene Plan. These areas need to be swabbed for Listeria and Salmonella even though they are not in constant contact with food as it is being produced.
Cables, connectors and conduits used in this area need to withstand harsh cleaning processes and be designed in a way that is consistent with good sanitary food design machine practices, eliminating areas where moisture can collect.




A stainless steel cable gland with special design features that prevent micro-organisms and bacteria from sticking to the surface.


Stainless steel strain relief for EMC applications.


The housings have a hard, electrically conductive, and corrosion-resistant nickel finish.


ETHERLINE® Industrial Ethernet Cables
Industrial Ethernet cable for flexible applications


Multi-conductor cable with a highly oil-, coolant-, and solvent-resistant PVC jacket for control and power applications


Heavy duty, neoprene cordage that is oil, chemical, and abrasion resistant.


Highly flexible multi conductor tray cables designed for continuous flex applications.


A reduced-diameter shielded motor cable for VFD drives.


A extremely oil- and UV-resistant shielded motor power cable for VFD drives, with an additional pair for brake or temperature sensor.


A shielded continuous flex motor supply cable.


A robust oil- and UV-resistant shielded motor cable for VFD drives.


A robust oil- and UV-resistant shielded motor cable for VFD drives, with a pair of brake or temperature sensor.


A highly flexible and oil resistant servo cable suitable for mounting either in equipment or in cable tray, eliminating the need for two different types of cable in a single run.


A multi-conductor cable designed for use on machine tool equipment and other industrial machinery conforming to NFPA 79 wiring norms.


An industrial grade tray cable with superior oil performance for long cable life.