FOOD ZONE
Zone 1 environments in the food & beverage industry describe areas where equipment regularly and predictably comes in contact with food as it being produced. Food conveyors, mixers, nozzles and cooking surfaces are examples of Zone 1 environments. Bringing electrification to these zones brings a unique challenge as it represents the highest probability of product contamination if a pathogen were present on the equipment. Cables and connectors are frequently needed in this zone for sensing applications.




A stainless steel strain cable gland that is made with special design features that prevent micro-organisms and bacteria from sticking to the surface.


Flexible non-metallic liquid-tight conduit suitable for use in various industrial applications.


Stainless steel connector for SILVYN FG/FG NM conduit.


Pre-tested molded cordsets utilize high-quality continuous flex cable and integral molded strain relief.