POWER, DATA AND CONTROL SOLUTIONS FOR AUTOMOTIVE APPLICATIONS

 

One of the world’s premier automotive cable manufacturers, LAPP offers durable, highly flexible wire and cable solutions that will meet even your most challenging automotive applications.Our products are designed to withstand tough operating environments, resisting fluids, abrasions and chemicals often found in the automotive manufacturing process and ensuring your operation runs smoothly—from press shop to final assembly.


Our wide product range includes:

  • Tray-rated cables for DC, AC and other control wiring
  • Multi-conductor cables for continuous flex applications
  • Oil- and fume-resistant conduit systems for controls and motors
  • Non-metallic and metallic cable glands
  • Standard and custom power cable assemblies

 

ÖLFLEX® 190/190 CYÖLFLEX® 190/190 CY

ÖLFLEX® 190/190 CY

Multi-conductor control cable with a PVC jacket that resists oil, coolants and solvents.
SKINTOP® Non-Metallic & Metallic GlandsSKINTOP® Non-Metallic & Metallic Glands
 
 
 
Cable glands that provide optimal seal, easy gripping and mounting, durability and protection against vibration, oil and water.
ÖLFLEX® AUTO I ÖLFLEX® AUTO I
 
 
 
Heavy-duty, flexible tray cable with color-coded conductors for DC or AC control wiring.
ÖLFLEX® VFD 2XLÖLFLEX® VFD 2XL
 
 
 
Flexible 2kV VFD cable with TC-ER approval.

ÖLFLEX® FD 90/90 CYÖLFLEX® FD 90/90 CY

ÖLFLEX® 1FD 90/90 CY

Flexible single conductor power supply cable with PVC jacket.
UNITRONIC® BUSUNITRONIC® BUS

UNITRONIC® BUS

Data communication cables for Fieldbus systems like PROFIBUS, DeviceNet & CAN bus
EPIC® HBE Rectangular ConnectorEPIC® HBE Rectangular Connector

EPIC® HBE Rectangular Connector

Rectangular connector inserts that provide reliable termination and performance in medium power and control applications.
SILVYN® RILL PA 6 ConduitSILVYN® RILL PA 6 Conduit

SILVYN® RILL PA 6 Conduit

Flexible, non-metallic corrugated conduit suitable for various industrial applications.

ÖLFLEX® CHAIN TM/ CHAIN TM CYÖLFLEX® CHAIN TM/ CHAIN TM CY

ÖLFLEX® CHAIN TM/ CHAIN TM CY

Designed for continuous flex applications and approved for UL TC-ER and MTW
ÖLFLEX® FD AUTO-XÖLFLEX® FD AUTO-X

ÖLFLEX® FD AUTO-X

Heavy-duty, continuous flex control cable.
ÖLFLEX® ROBOT F1/F1 (C)ÖLFLEX® ROBOT F1/F1 (C)

ÖLFLEX® ROBOT F1/F1 (C)

Robotic Cable for Continuous flexing and torsion motion with UL/CSA AWM.
UNITRONIC® 300UNITRONIC® 300

UNITRONIC® 300

Rugged, multi-conductor, low-voltage control and signal cable for internal and external wiring of OEM equipment.

ETHERLINE® CAT5/CAT5eETHERLINE® CAT5/CAT5e

ETHERLINE® CAT5/CAT5e

Industrial Ethernet cable for stationary applications in demanding industrial environments.
System solutions made by LappSystem solutions made by Lapp

System solutions made by Lapp

Custom populated cable carriers and assembles for automation control and drive applications.