INDUSTRIAL CABLE ASSEMBLIES

Plug & Play cordsets for your industrial network

 

The right choice for signal and data connections. LAPP’s industry-leading cables pre-assembled with multiple connector combinations for common protocol applications.

 

In stock and ready to ship.

Cables:

  • ETHERLINE® CAT.5, CAT.5e, CAT.7
    • 2-pair, 4-pair
  • UNITRONIC® Fieldbus: DeviceNet™
    • 2-pair
  • UNITRONIC® Sensor/Actuator
    • 4 conductor

Connectors/ends:

  • RJ45
  • M12
  • M8
  • 7/8”
  • Open blunt cut

Lengths:

  • 1 m
  • 2 m
  • 3 m
  • 5 m
  • 10 m

 

Things

to

know

- 100 combinations available

  • 20 cable/connector configurations
  • 5 standard lengths

 - UL approvals

 

- Continuous flex cable*

-  Connectorized cordset assemblies:

  • Save assembly time
  • Cut field wiring errors
  • Reduce downtime with fast, secure disconnect/reconnect

 



ETHERLINE® Industrial Ethernet assemblies

Standard cable lengths in meters: 1, 2, 3, 5, 10

Connector 1 Coding Cable Connector 2 Coding Assembly UL LAPP part number
2 Pair PROFINET CAT.5
M12/4pos/Male/Shielded D 2170894 RJ45   UL Listed CPN008Fxx
RJ45   RJ45   UL Listed
CPN001Fxx
M12/4pos/Male/Shielded D M12/4pos/Female/Shielded D UL Listed
CPN007Fxx
2 Pair CAT.5e
M12/4pos/Male/Shielded  D  2170289  RJ45   UL Recognized   C5E108Fxx
RJ45   RJ45     UL Recognized  C5E101Fxx
M12/4pos/Male/Shielded  D  M12/4pos/Female/Shielded  D  UL Recognized  C5E107Fxx
4 Pair CAT.5e
M12/8pos/Male/Shielded A 2170489 RJ45   UL Recognized C5E008Fxx
RJ45   RJ45   UL Recognized C5E001Fxx
M12/8pos/Male/Shielded A M12/8pos/Female/Shielded A UL Recognized C5E007Fxx
4 Pair CAT.7
RJ45  D 2170934  RJ45   UL Recognized  C6A001Sxx*

For part number, replace “xx” with the desired cable length in meters


UNITRONIC® Sensor/Actuator assemblies

Standard cable lengths in meters: 1, 2, 3, 5, 10

Connector 1 Coding Cable Connector 2 Coding Assembly UL LAPP part number
4 Wire Sensor/Actuator - M12
M12/4pos/Male A 7038865 Open   UL Listed SA-M124003Fxx
M12/4pos/Male A M12/4pos/Female A UL Listed SA-M124007Fxx
M12/4pos/Male A M12/4pos/Male A UL Listed SA-M124005Fxx
4 Wire Sensor/Actuator - M8
M8/4pos/Male A 7038865  Open   UL Listed SAM804003Fxx
M8/4pos/Male A M8/4pos/Female A  UL Listed SAM804007Fxx
M8/4pos/Male A M8/4pos/Male A  UL Listed SAM804005Fxx

For part number, replace “xx” with the desired cable length in meters


UNITRONIC® DeviceNet™ assemblies

Standard cable lengths in meters: 1, 2, 3, 5, 10

Connector 1 Coding Cable Connector 2 Coding Assembly UL LAPP part number
DeviceNet™
M12/5pos/Male A 2170345 Open   UL Listed DN4110019Fxx
M12/5pos/Male A M12/4pos/Female A UL Listed DN4110023Fxx
7/8”/5pos/Male   2170344 Open   UL Listed DN4110001Fxx
7/8”/5pos/Male   7/8” / 5pos/Female   UL Listed DN4110008Fxx

For part number, replace “xx” with the desired cable length in meters


Need questions answered? 

 

We can help with anything you need.  Our team of industry experts are ready to provide additional insight; simply complete and submit the form below. 


Engineered to meet tomorrow’s needs. 

 

See LAPP’s range of Industrial Communication solutions.

 

 

* ETHERLINE® C6A001Sxx flexible

 

Products are not suitable for the inside of airplanes and helicopters, including drones or other direct air and space travel applications. See our terms and conditions for more information.