LAPP introduces our latest cable gland innovation:  SKINTOP® MULTI-M

The SKINTOP® MULTI-M is a round, multi-cable bushing system that provides space-saving, high packing density for unharnessed cables.  The compact design uses highly elastic gel technology to make pre-puncturing unnecessary, providing IP68 protection for cables, while unused entry points remain securely sealed to prevent entry of external elements.

 

SKINTOP® MULTI-M is UV- and oil-resistant, and silicon- and halogen-free.

 

Multiple sizes are available for maximum flexibility. The large clamping range provides greater application flexibility, with metric connection thread.

 

Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements.

 

SKINTOP® MULTI-M is a compact, round multi-cable bushing system with innovative gel technology providing optimum strain relief for an entire cable bundle.

 

Easy – Fast – Secure!


Discover more

Explore additional SKINTOP® MULTI-M product information, features, and benefit.