SILVYN® PROTECTIVE CABLE CONDUIT SYSTEMS

The universal range of SILVYN® protection and guidance systems protect cables effectively against dust, moisture, mechanical, thermal and chemical influences. The versatile SILVYN® CHAIN range of energy supply chains also protects and guides cables in dynamic applications.

Properties

  • Cable protection hoses and metal or plastic glands suitable for use in a variety of applications.
  • Suitable for indoor or outdoor use, under various stresses and in various temperatures.
  • Easy to handle, very robust and durable.
  • Also halogen-free and available with international licenses.

Application Range

  • Industrial machinery and plant engineering
  • Automotive industry
  • Machine tool manufacture
  • Renewable energies
  • Wherever cables require additional protection or guidance