LAPP AT ATX WEST

We are excited to share that we will be taking part in the ATX West show taking place on April 12 - 14, 2022 in Anaheim, California. 

 

Stop by to visit us at booth #4454.

 

lappusa.com | 800-774-3539

ETHERLINE® TRAY CAT.7

 

Our new robust Industrial Ethernet cable leads the way to modern industrial production systems. This UL-PLTC tray-rated cable meets or exceeds CAT.6a requirements while delivering fast, reliable data from industrial platform to infrastructure with individually and overall shielding. An OD of 8.9mm aids installation in increasingly-crowded trays and cabinets.


ETHERLINE® Cordsets

 

LAPP ETHERLINE® cordsets deliver the power of Industrial Ethernet (IE) technology using CAT.5e cables engineered to operate in harsh manufacturing environments. These small - OD cables feature low profile over-molding and a 1000V nominal rating to meet and exceed the latest NFPA and UL 508A requirements. These LAPP ETHERLINE® Cordsets are stocked in nine standard lengths to support high volume requirements. Custom lengths are also available in other categories including CAT.6, CAT6a, and CAT.7.


SKINTOP® MULTI-M

 

LAPP’s new highly elastic gel technology SKINTOP® MULTI-M bushing system for installation of non-harnessed cables provides high packing density and a large variable clamping range. This compact, round multi cable bushing system has an IP 68 rating, and unused openings remain sealed against external debris. An innovative solution for areas where a lot of cables and wires need to be inserted into housings with minimum space availability.