HIGHLY FLEXIBLE CHAIN CABLES
A range of highly flexible chain cables for constant moving applications. Suitable for the most modern of automated manufacturing systems, inside and outdoors, and to meet the highest service life requirements.
The ÖLFLEX®-FD Classic 810 and 810 CY represent a new generation of highly flexible robotics cables. For continuously moving applications, in power chains or machine assembly lines, the small bending radius offers longer life under arduous conditions. The ÖLFLEX-FD® Classic 810 CY version has a copper braid which is also beneficial where EMC protection is required.
Click for full range of PVC highly flexible chain cables for use in power chains:
ÖLFLEX® CLASSIC FD 810
Click for full range of screened PVC highly flexible chain cables for use in power chains:
ÖLFLEX® CLASSIC FD 810 CY