
Powering seamless data flow in the expanding digital landscape, the right cables and cable housing ("connectors") not only allow for quick, convenient and safe connection to devices, but also ensure you get the most out of your equipment.
To deal with electromagnetic interference (EMI) and radio-frequency interference (RFI) frequently found in harsh and demanding industrial environments, LAPP’s RJ45 Data Connectors come with enhanced shielding over standard RJ45 connectors – safeguarding the integrity of data transmission for reliable Ethernet connectivity.
THRIVING IN THE FUTURE OF INDUSTRIAL
DATA COMMUNICATIONS WITH LAPP
DATA COMMUNICATIONS WITH LAPP
Looking set to be the pathway of the future, CAT6A Industrial Ethernet category boasts a 10 Gigabit Ethernet transmission speed, and facilitates data transmission at a lower cost!

To support even more robust communication needs, LAPP is proud to introduce a series of Cat. 6A RJ45 data connectors designed to accommodate a range of Cat 6A cables, ensuring full coverage for outer diameters from 6.0 mm up to 9.5 mm. Discover a robust, unified and transformative experience with our Cat. 6A RJ45 Data Connectors— made for steadily increasing data rates in the gigabyte range!

Delve into the Design Aspects of
our RJ45 Industrial Ethernet Connectors
our RJ45 Industrial Ethernet Connectors
Supports maximum outer diameter (OD):
6mm – 7.5mm
6mm – 7.5mm

Article no:
8100602
8100602

Article no:
8100607
8100607
Supports maximum outer diameter (OD):
7.9mm – 9.5mm
7.9mm – 9.5mm

Article no:
8100608
8100608

Article no:
8100609
8100609
UNCOVER THE BENEFITS OF
LAPP RJ45 DATA CONNECTORS
FOR SEAMLESS DATA TRANSMISSION
LAPP RJ45 DATA CONNECTORS
FOR SEAMLESS DATA TRANSMISSION
Ensuring successful integration into industrial networks without compromising on safety or reliability, LAPP’s RJ45 data connectors are suitable for industrial applications with lots of movement and structured building cabling, data centers and home networks.
High Durability
Die-cast zinc metal construction withstands extreme conditions of dust, moisture, vibrations & high temperatures

Reliable Connectivity
Supports continuous data flow and maintains strong, stable Ethernet connections even in conditions of physical stress or electrical noise

Resistance to Mechanical Stress
Strain relief and rugged construction prevent disconnections even when there is bending, pulling and twisting of cables
Compliance with Industrial Standards
Zero safety compromise thanks to colour coding and recognised industry standards (ISO/IEC 11801, ANSI/TIA-568-C.2 2009)

Faster Assembly & Lower Risk of Potential Errors
Five-angled direction, screwed-down relief cable gland & colour-coded assembly ensure quick, firm, reliable attachment
As your trusted partner for reliable connectivity, LAPP provides everything you need—from cables to connectors to the right tools for the job—all from a single source with first-class quality. From source to destination, our portfolio of cables and connectors simplifies reliable data exchange and opens up a world of connectivity possibilities.
READY TO EXPERIENCE ROBUST DATA TRANSMISSION?
Contact our cable experts to find the perfect connector for your application!
marketing-enquiry.sg.lap@lapp.com
Contact our cable experts to find the perfect connector for your application!
marketing-enquiry.sg.lap@lapp.com