UNITRONIC® LiYCY A IN 2x0.34-GY
Low-frequency data cable; 2X0.34; PVC; Shielded; UL recognized;
Back Order
Article No.
8201051000
Please note that you will not be able to place an order if you are combining orders from two different warehouses. For example, your order will not be processed if your order consist of stocks from local and regional warehouses.
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
flame-retardant
icon sturgeon signal
CSA certified
UL recognized
Benefits
- Wide temperature range for applications in harsh climatic environments
- Flexible and fine-wired conductor design enables easy on-site installation
- Electromagnetic field screening
Applications
- Dry or damp rooms
- Internal wiring of devices and in control cabinets
- Office Automation (Smart House)
Show less
Show all
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC LiYCY A IN
| Article number | Number of cores | Nominal cross section conductor (AWG) | Weight | ||
|---|---|---|---|---|---|
| 8201051000 | 2 | 22 AWG | 34 kg/km | ||
| 8201051001 | 3 | 22 AWG | 395 kg/km | ||
| 8201051002 | 4 | 22 AWG | 498 kg/km | ||
| 8201051003 | 5 | 22 AWG | 555 kg/km | ||
| 8201051004 | 7 | 22 AWG | 670 kg/km | ||
| 8201051005 | 8 | 22 AWG | 784 kg/km | ||
| 8201051006 | 10 | 22 AWG | 922 kg/km | ||
| 8201051007 | 12 | 22 AWG | 103 kg/km | ||
| 8201051008 | 14 | 22 AWG | 115 kg/km | ||
| 8201051009 | 16 | 22 AWG | 127 kg/km | ||
| 8201051010 | 18 | 22 AWG | 141 kg/km | ||
| 8201051011 | 21 | 22 AWG | 159 kg/km | ||
| 8201051012 | 25 | 22 AWG | 191 kg/km | ||
| 8201051013 | 30 | 22 AWG | 222 kg/km | ||
| 8201051014 | 32 | 22 AWG | 239 kg/km | ||
| 8201051015 | 36 | 22 AWG | 259 kg/km |
Show less
Show all









