SKINTOP® CUBE SORTIMO T-BOXX
Multi-cable entry; UV-resistant;
₹42,016.97
BACK ORDER
Article No.
53110031
(₹42,016.97/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹42,016.97 | ₹42,016.97 |
50 | ₹33,613.58 | ₹1,680,679.00 |
250 | ₹29,411.88 | ₹7,352,970.00 |
500+ | ₹26,050.52 | ₹13,025,260.00 |
UV-resistant
Flame-retardant
Oil-resistant
UKCA marked
CE marked
UL recognized
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Multi-entry
Delivery Unit
0.000
Product Design
Bending protection
No
Product Characteristics
Suitable for EX-applications
No
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Product Family List
All articles from SKINTOP® CUBE SORTIMO® T-BOXX
Article number | Number of cable entries | Delivery Unit | Weight |
---|---|---|---|
53110031 |
Show less
Show all