J-2Y(ST)Y...ST III BD 4X2X0,6
Telephone cables; 4X2X0.6; 7.5 mm; VDE 0815; PVC; Shielded; Flexible

₹195.77
In stock
Article No.
0034173
(₹195.77/M)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
100 ₹147.50 ₹14,750.00
300₹129.07₹38,721.00
500₹114.32₹57,160.00
Minimum order quantity 100 meters. You can order multiples of 100 meters
X


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
J-2Y(ST)Y...ST III BD 4X2X0,6 Telephone cables -  Primary Image
J-2Y(ST)Y...ST III BD 4X2X0,6 Telephone cables -  Primary Image
Interference signals
Interference signals
Flame-retardant
Flame-retardant
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection at www.lappkabel.de/cpr.

Applications

  • For use in control, regulating and measurement circuits.
  • For installation on, in or under plaster, in brickwork and in stationary concrete.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is somewhat oil-resistant.
Show less
Show all

Technical Attributes

General Information

Product type

Telephone cables

Weight

0.060 kg

Copper index

24.000 kg

Electrical Characteristics

test voltage conductor/conductor

0.5 kV

Test voltage core/screening

2 kV

DC loop resistance at 20°C

130 Ω/km

Nominal characteristic impedance

100 Ω

tolerance of nominal characteristic impedance

+/- 15 %

Product Design

J-Telecommunication cables, indoor

J-2Y(ST)Y…ST III BD

Cable dimension

4X2X0.6

Nominal conductor diameter (mm)

0.6 mm

Conductor material

Bare Copper

Including protective conductor

No

Number of pairs

4

Shielded

Yes

Type of overall screen

Aluminium-laminated plastic foil

Nominal outer diameter

7.5 mm

Shape of cable

Round

Core insulation base material

Polyethylene

Core insulation base material, shortname

PE

Base material outer sheath

Polyvinylchloride

Base material outer sheath, shortname

PVC

Cable insulation colour

grey

Core identification

Colours

Core colour code

VDE 0815

Product Characteristics

Application area

Flexible
Fixed Installation

Minimum bending radius, fixed installation

10 x outer diameter

Minimum bending radius in mm, fixed installation

75.0 mm

Temperature, fixed installation

-30 °C to 70 °C

Temperature, occasionally moved

-5 °C to 50 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

No

Halogenfree

No

Oil-resistant

No

PWIS-free

Yes

Water resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

No

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

VDE certified

No

CPR fire class

Eca

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from J-2Y(ST)Y...ST III BD

Article number Number of pairs Nominal conductor diameter (mm) Nominal outer diameter Copper index Weight
0034171 2 0.6 mm 5.5 mm 13.000 kg 0.040 kg
0034173 4 0.6 mm 7.5 mm 24.000 kg 0.060 kg
0034176 10 0.6 mm 9.5 mm 58.000 kg 0.148 kg
0034178 20 0.6 mm 13.5 mm 116.000 kg 0.190 kg
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?