ED-IE-AX-RJ45F-6A-A-FC
Data connector; Ethernet, PROFINET, ETHERNET/IP, EtherCAT; Cat.6A; RJ 45; Socket; Straight (180 °)

₹1,444.74
In stock
Article No.
21700611
(₹1,444.74/PC)
Inclusive of tax
Free Delivery within 3 weeks from payment receipt
Unit Per Unit Per MOQ
1 ₹1,444.74 ₹1,444.74
50₹1,155.79₹57,789.50
250₹1,011.32₹252,830.00
500+₹895.74₹447,870.00
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ED-IE-AX-RJ45F-6A-A-FC Data connectors -  Primary Image
ED-IE-AX-RJ45F-6A-A-FC Data connectors -  Primary Image
cold resistance
cold resistance
ETHERNET/IP
ETHERNET/IP
PROFINET
PROFINET
UL listed
UL listed

Benefits

  • Easy cable connection thanks to insulation displacement technology.
  • Low error potential when connecting connectors and cores using the core manager with colour coding according to EIA/TIA standard.
  • Stability thanks to die-cast zinc metal housing.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • Intended for Cat. 6A cables.
  • Suitable for all LAN networks and Ethernet applications up to 10GBase-T.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Data connector

Weight

20.000 g

Delivery Unit

24.000

valid Fieldbus or Ethernet System

EtherCAT

Electrical Characteristics

Rated current

1 A according to IEC

Max. contact resistance

20 mΩ

Product Design

Shielded

No

Number of contacts

8

Locking type

Latch

Dust protection cap

No

Total length

44.1 mm

Overall width

14.8 mm

Overall height

21.9 mm

Housing variant

Rectangular housing

Design connector housing

Straight

Coded

No

Core manager colour coding

TIA 568A

With thread

No

Connector format

RJ 45

Connector type

Socket

Angle of connector housing

180

Screen contact

Yes

For cable outer diameter min.

5 mm

For max. cable outer diameter

9 mm

Type of connection

Plug to socket

Conductor connection type

Penetration technique

Screen contact type

Spring

Min. connectable single-wire conductor cross-section (AWG)

26 AWG

Connectable conductor cross section solid-core max. (AWG)

22 AWG

Min. connectable fine-wire conductor cross-section (AWG)

27 AWG

Max. connectable fine-wire conductor cross-section (AWG)

22 AWG

Housing base material

Zinc alloy

Housing coating

Nickel-plated

Housing coating, short form

Ni

Material contact surface

Gold-plated

Material contact surface shortname

Au

Colour housing

metal

Product Characteristics

Min. number of plug cycles

750

IP protection rating

IP 20

Min. installation temperature

-40 °C

Installation temperature max.

70 °C

Operation temperature min.

-40 °C

Max. operating temperature

70 °C

UV-resistant

No

Contact type application

Data / Signals

Ethernet cable category

Cat.6A

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UL recognised

No

UL listed

Yes

cUR recognized

No

cUL listed

No

Product standard according to IEC

RJ45 according to IEC 60603-7-51

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® DATA RJ45F Cat.6A

Article number Core manager colour coding
21700611 TIA 568A
21700612 TIA 568B
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?