EPIC® KIT H-BE 16 BS AG
Kit;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹3,081.25 | ₹3,081.25 |
50 | ₹2,465.00 | ₹123,250.00 |
250 | ₹2,156.88 | ₹539,220.00 |
500+ | ₹1,910.38 | ₹955,190.00 |
CSA certified
VDE certified
VDE Reg.-Nr. B437
Benefits
- Pre-packed kits with compatible components
- Uncomplicated ordering
- No misplaced orders
- Made in Germany
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Kit
Design size
16B
Scope of delivery
including contacts
Contacts included
Yes
Weight
236.300 g
Delivery Unit
1.000
Product Characteristics
Halogenfree
Yes
Certifications and Standards
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.2 (e-file number: E75770)
CSA certified
No
VDE certified
Yes
VDE registration number
B437
Product standard according to IEC
IEC 61984
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.