EPIC® MH BCEM 25sqmm D=10.0mm
Contact; Socket; Crimp termination; For cross-section (min./max.): 25mm² - 25mm²; Brass Silver-plated
Benefits
- Male and female contacts with silver plating
- Crimping with Klauke D 22 and HD 13 series
- Cross section: 25, 35, 50, 70 and 95 mm²
Applications
- Mechanical engineering
- Renewable energy
- Test equipment building
- Plant engineering
- Railway applications / vehicle construction
Technical Attributes
General Information
Brand
EPIC®
Product type
Contact
Supply type for contacts
Bag
Weight
29.000 g
Delivery Unit
10.000
Assembly type
crimp
Electrical Characteristics
Max. contact resistance
0.3 mΩ
Product Design
Contact diameter
10 mm
Contact variant
Socket
Contact manufacturing method
Machined
Conductor connection type
Crimp termination
Stripping length of the individual wire
23 mm
Connectable conductor cross section min. (AWG)
4 AWG
Connectable conductor cross section max. (AWG)
4 AWG
Connectable conductor cross section (mm2)
25 mm²
Min. connectable conductor cross-section (mm2)
25 mm²
Max. connectable conductor cross-section (mm2)
25 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Silver-plated
Material contact surface shortname
Ag
Certifications and Standards
CE marked
No
UKCA marked
No
UR recognised
No
cUR recognized
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
No
Tested for fire protection for railway vehicles
Yes
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® MH 10.0mm contacts
Article number | Contact variant | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Connectable conductor cross section min. (AWG) | Connectable conductor cross section max. (AWG) | Delivery Unit |
---|---|---|---|---|---|---|
44423330 | Pin | 25 mm² | 25 mm² | 4 AWG | 4 AWG | 10 |
44423331 | Socket | 25 mm² | 25 mm² | 4 AWG | 4 AWG | 10 |
44423332 | Pin | 35 mm² | 35 mm² | 1 AWG | 1 AWG | 10 |
44423333 | Socket | 35 mm² | 35 mm² | 1 AWG | 1 AWG | 10 |
44423334 | Pin | 50 mm² | 50 mm² | 1/0 AWG | 1/0 AWG | 10 |
44423335 | Socket | 50 mm² | 50 mm² | 1/0 AWG | 1/0 AWG | 10 |
44423336 | Pin | 70 mm² | 70 mm² | 2/0 AWG | 2/0 AWG | 10 |
44423337 | Socket | 70 mm² | 70 mm² | 2/0 AWG | 2/0 AWG | 10 |
44423338 | Pin | 95 mm² | 95 mm² | 3/0 AWG | 3/0 AWG | 10 |
44423339 | Socket | 95 mm² | 95 mm² | 3/0 AWG | 3/0 AWG | 10 |