EPIC® MHB 1 CM 250A protected
Modular system; Crimp termination; Number of contacts: 1; Slots required: 2; For cross-section (min./max.): 25mm² - 95mm²; 1000 V AC rms / DC according to IEC; 250 A according to IEC

Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
44423329
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® MHB 1 CM 250A protected Modular system -  Primary Image
EPIC® MHB 1 CM 250A protected Modular system -  Primary Image
flame-retardant
flame-retardant
cold resistance
cold resistance

Benefits

  • High-voltage module with 1 power contact for very high power supplies of up to 250 A.
  • Connectors with modular configurations can be connected to market-standard connectors.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Different crimp contacts available for different conductor cross-sections.
  • Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames.
  • Items available with or without touch protection. Where article names have the addition "protected", touch protection is integrated into the pin module for maximum safety. A cap for the crimp contact and additional grooves inside the module prevent the user from getting into the hazardous area.

Applications

  • For manufacturing a modular connector insert.
  • For connecting devices and machines to a power supply in various applications
  • Typical areas of application include energy supply systems, battery charging systems, very large motors and heating systems.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Modular system

Scope of delivery

Order contacts separately

Contacts included

No

Weight

19.100 g

Delivery Unit

10.000

Assembly type

clip on

Electrical Characteristics

Rated voltage

1000 V AC rms / DC according to IEC

Rated impulse voltage

8 kV AC rms / DC according to DIN EN 61984

Rated current

250 A according to IEC

Max. contact resistance

0,5 mΩ

Protective conductor integrated into insert

No

Product Design

Number of contacts

1

Number of power contacts

1

Slots required

2

Contact insert type

Socket

With protective conductor

No

Screen contact

No

EMC screening

No

Conductor connection type

Crimp termination

Connectable conductor cross section min. (AWG)

4 AWG

Connectable conductor cross section max. (AWG)

3/0 AWG

Min. connectable conductor cross-section (mm2)

25 mm²

Max. connectable conductor cross-section (mm2)

95 mm²

Material

Polyamide

Material shortname

PA

Colour

black

Product Characteristics

Min. number of plug cycles

500

Pollution degree

3

Operation temperature min.

-40 °C

Max. operating temperature

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

Halogenfree

No

Certifications and Standards

CE marked

No

UKCA marked

No

UR recognised

No

cUR recognized

No

CSA certified

No

VDE certified

No

TÜV certified

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Show less
Show all

Documentation

Product Family List

All articles from EPIC® MH 1 250A

Article number Number of contacts Contact insert type Number of slots Min. connectable conductor cross-section (mm2) Max. connectable conductor cross-section (mm2) Delivery Unit
44423328 1 Plug 25 mm² 95 mm² 10
44423329 1 Socket 25 mm² 95 mm² 10
44423342 1 Plug 2 25 mm² 95 mm² 10
Show less
Show all
ACCESSORIES

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?