SILVYN® LCC-2 20/16.9X21.5 BK 10M
Metal protective cable conduit with sheath; Inner diameter: 16.9mm; Outer diameter: 21.5mm; Nominal size: 20; Steel; UV-resistant
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
30 | ₹507.64 | ₹15,229.20 |
150 | ₹444.19 | ₹66,628.50 |
300 | ₹393.42 | ₹118,026.00 |
Benefits
- Especially for demanding environments with high requirements for mechanical and chemical stability.
- The flexible, helically wound metal protective cable conduit with one-hook profile provides increased crush and pressure resistance.
- Highly weatherproof thanks to the liquid-tight PVC outer sheath.
Applications
- For protecting cables against environmental influences.
- Withstands high mechanical stress.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
SILVYN®
Product type
Metal protective cable conduit with sheath
Delivery Unit
10.000
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Protection against hot chips
No
Inner diameter
16.9
Outer diameter
21.5 mm
Total length
10 m
Nominal size
20
Lockable (two-part)
No
EMC screening
No
Jacket material
Polyvinylchloride
Conduit material
Steel
Smooth outer conduit surface
No
Smooth inner conduit surface
No
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Bending radius, static
45 mm
Temperature min.
-15 °C
Temperature max.
70 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® LCC-2
Article number | Inner diameter | Outer diameter | Nominal size | Delivery Unit | |
---|---|---|---|---|---|
61737351 | 6.8 | 10 mm | 10 | 10 | |
61737352 | 10.2 | 14 mm | 12 | 10 | |
61737353 | 13 | 17 mm | 16 | 10 | |
61737354 | 16.9 | 21.5 mm | 20 | 10 | |
61737355 | 21.1 | 26 mm | 25 | 10 | |
61737356 | 28.1 | 34 mm | 32 | 10 | |
61804702 | 6.8 | 10 mm | 10 | 30 | |
61804712 | 10.2 | 14 mm | 12 | 30 | |
61804722 | 13 | 17 mm | 16 | 30 | |
61804732 | 16.9 | 21.5 mm | 20 | 30 | |
61804742 | 21.1 | 26 mm | 25 | 30 | |
61804752 | 28.1 | 34 mm | 32 | 30 | |
61804762 | 37.6 | 44.5 mm | 40 | 10 | |
61804772 | 48.4 | 55 mm | 50 | 10 | |
61804787 | 70 | 79 mm | 75 | 10 | |
61804792 | 57.5 | 64.5 mm | 63 | 10 |