AB-C4-DSI-M12FSD-M12FSD-M16-SH
Data connector; M 12 (D-coded); Socket; Straight (180 °)
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹7,722.06 | ₹7,722.06 |
50 | ₹6,177.65 | ₹308,882.50 |
250 | ₹5,405.44 | ₹1,351,360.00 |
500+ | ₹4,787.68 | ₹2,393,840.00 |
Technical Attributes
General Information
Brand
EPIC®
Product type
Data connector
Weight
34.000 g
Delivery Unit
1.000
valid Fieldbus or Ethernet System
PROFINET
Electrical Characteristics
Rated voltage
48 V AC rms according to (manufacturer specifications)60 V DC according to (manufacturer specifications)
Rated current
1.75 A according to (manufacturer specifications)
Over voltage category
II
Product Design
Shielded
Yes
Number of contacts
4
Locking type
Screw Thread
Connector diameter
19 mm
Total length
59 mm
Overall width
21.5 mm
Thread type
Metric
Thread size
M 12
Housing variant
Control cabinet bushing
Design connector housing
Straight
Coded
Yes
Core manager colour coding
EIA/TIA 586A and EIA/TIA 586B
With thread
Yes
Connector format
M 12
Connector type
Socket
Coding type
D-coded
Angle of connector housing
180
EMC screening
Yes
For cable outer diameter min.
4 mm
For max. cable outer diameter
8 mm
Type of connection
Plug to plug
Reusable
Yes
assembling type
Field Configurable
Conductor connection type
Insulation displacement contact
PCB connection type
Through-hole reflow
Min. connectable single-wire conductor cross-section (AWG)
26 AWG
Connectable conductor cross section solid-core max. (AWG)
22 AWG
Min. connectable fine-wire conductor cross-section (AWG)
26 AWG
Max. connectable fine-wire conductor cross-section (AWG)
22 AWG
Housing base material
Zinc alloy
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material coding element
Polyamide
Coding element material, short form
PA
Material contact surface
Gold-plated
Material contact surface shortname
Au
Seal type
Sealing cone
Colour housing
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operation temperature min.
-40 °C
Max. operating temperature
85 °C
UV-resistant
No
Contact type application
Ethernet
Vibration protection
Yes
Ethernet cable category
Cat.5e
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Product standard according to IEC
M12 according to IEC 61076-2-101
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.