Cablelabel detec.Dia.20x30 BU
Label for thermal transfer marking; Overall width: 30mm; blue; Polyurethane

Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
83280293
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 1 pieces. You can order multiples of 1 pieces


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Cablelabel detec.Dia.20x30 BU Label for thermal transfer printing -  Primary Image
Cablelabel detec.Dia.20x30 BU Label for thermal transfer printing -  Primary Image Cablelabel detec.Dia.20x30 BU Label for thermal transfer printing -   Secondary Image
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance
cold resistance
cold resistance
FDA certified
FDA certified

Benefits

  • Thanks to minute metal particles in the material, it can be detected by X-ray or magnetic metal detectors. If a label accidentally gets into the direct food production environment, it can be easier to locate. Expensive plant downtimes can thus be avoided.
  • Use of the product helps food processing companies to implement the HACCP (Hazard Analysis Critical Control Point) concept.
  • Complies with FDA 21 CFR - GRAS (Generally Recognised as Safe). Quality standard for the food and beverage industry in North America.
  • Complies with Regulation (EU) No. 10/2011 on plastic materials and objects, specifically for the food and beverage industry in Europe.
  • The thermal transfer printing process produces durable, smudge-proof and scratch-proof labels that are resistant to aggressive media, micro-organisms and oils.
  • Withstands temperatures up to +115°C for a short time and is hydrolysis-resistant, a property that is crucial for frequent cleaning processes with hot water or steam.
  • Flexible material enables easy assembly with 1 or 2 detectable cable ties.
  • In the colour blue to easily distinguish from foodstuffs.

Applications

  • For marking single cores, cables and components in demanding industries. Typical areas of application are the food industry and packaging plants.
  • Printable with the FLEXIMARK® thermal transfer printers.
  • Printable with the FLEXIMARK® software 11.0.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Label for thermal transfer marking

Scope of delivery

without cable tie

Type of packaging

Pulley

Delivery Unit

1.000

pieces per PU

1000 pc.

Number of labels per roll

1000

Assembly type

with 1 cable tie, centre

Printable with

Thermal transfer printer

Printing procedure

Thermal Transfer Marking

Time of installation

Before/after installation

Marking for

Cores
Cables
Conduits

Detectable with

Metal Detectors
X-ray Devices
Visual Recognition Systems

Product Design

Labelling

without

Label type

Cable Label

Label design

Octagonal

Total length

20 mm

Overall width

30 mm

Label material

Polyurethane

Material label shortname

PUR

Colour

blue

RAL colour

RAL 5012

Product Characteristics

Short term temperature max.

115 °C

Temperature min.

-25 °C

Temperature max.

105 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

hydrolysis resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof

Yes

Self adhesive

No

elongation at break

450 %

Certifications and Standards

CE marked

No

UKCA marked

No

UL recognised

No

UL listed

No

Ecolab certified

No

FDA certified

Yes

FDA certification according to

CFR 21

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Cablelabel detectable

Article number Number of labels per roll
83280290 1000
83280291 1000
83280292 500
83280293 1000
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?