GOF Connector ST Single-mode /4PC
Fibre optic connector; ST; Plug; Straight; Locking type: Bayonet; Simplex;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹359.27 | ₹359.27 |
50 | ₹287.42 | ₹14,371.00 |
250 | ₹251.49 | ₹62,872.50 |
500+ | ₹222.75 | ₹111,375.00 |
Benefits
- Ideal for assembling
- For assembly process: cable preparation/glueing/crimping/polishing
- Assembly instructions can be found in the GOF assembly toolbox (not included in Lapp product range)
- Trained optical installers should be used in all connector assembly
Applications
- For connector assemblies in production or laboratory environment
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic connector
Scope of delivery
including dust protection capincluding anti-kink sleeves (one colour)
Delivery Unit
4.000
Product Design
Locking type
Bayonet
Direct assembly possible
No
Dust protection cap
Yes
Connector diameter
2.8 mm
Total length
50 mm
Length of ferrule
8 mm
Ferrule diameter
2.5 mm
Variant of connector
Simplex
Design connector housing
Straight
Connector type
Plug
Type of plug connection
ST
Min. cable clamping range
2.8 mm
Max. cable clamping range
2.8 mm
Max. connectable conductor cross-section (mm)
2.8 mm
Suitable type of optical fibre
Single-mode Fibre
Housing base material
Copper alloy
Material ferrule
Zirconia
Product Characteristics
Storage temperature minimum
-40 °C
Max. storage temperature
85 °C
Operation temperature min.
-40 °C
Max. operating temperature
80 °C
UV-resistant
No
Contact type application
Data / Signals
Tensile strength after assembly
100 N
Certifications and Standards
EAC certified
Not required
EAC certification number
Отказное письмо № 481
Product standard according to IEC
ST (BFOC) according to IEC 61754-2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.