OLFLEX 100 I 3 G 10 GY

Low Voltage (LV) Power and control cable, Multicore for general applications, fixed and occasional flexing installation, indoor use. Flame Retardant to IEC 60332-1, U : 1100 V, 3 Cores, 10mm2, Colour coded, unscreened, Polyvinyl chloride (PVC) outer sheath colour Grey, 15.8mm OD. Confirmed to CE, Approval - ISI Marked.

₹543.07
In stock
Article No.
38007094
(₹543.07/M)
Inclusive of tax
Free Delivery within 7 working days from payment receipt
X


Minimum order quantity 10 meters
You can order multiples of 10 meters
OLFLEX 100 I 3 G 10 GY

Benefits

  • Space-saving installation due to small cable diameter
  • High electrical performance due to 3 kV test voltage

Application Range

  • Plant engineering and installation, Industrial machinery
  • Power circuit for Air conditioning installations
  • Main power circuit to individual apartments
  • Dry or damp interiors under medium mechanical load conditions.
  • For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load

Norm References / Approvals

  • IS:694:2010

Product Make-Up

  • Conductor : Bare copper wires of fine strands
  • Insulation : PVC Type D
  • Outer Sheath: PVC ST 3 Grey (RAL 7001)

Product Features

  • Flame retardant: According to IEC 60332-1 / IS 10810-53

Minimum Bending Radius

  • Occasional flexing installation: 15 x cable OD, Fixed installation: 4 X Cable OD

Temperature Range

  • -5°C up to +70°C

Core Identification Code

  • Coloured

Nominal Voltage

  • UM : 1100, Up to and including 1100 V in acc. to IS 694:2010

Test Voltage

  • 3000 V AC in acc. to IS 694:2010

All articles from ÖLFLEX® 100 I

Article number Number of cores and mm² per conductor Outer diameter [mm] Colour Copper index (kg/km) Weight (kg/km) Action
38007053 2 X 1.0 7.0 grey 17.0 68.0
38007064 2 X 1.5 8.1 grey 25.0 91.0
38007074 2 X 2.5 9.2 grey 42.0 126.0
38007054 3 G 1.0 7.4 grey 26.0 80.0
38007065 3 G 1.5 8.6 grey 37.0 110.0
38007075 3 G 2.5 10.0 grey 63.0 159.0
38007082 3 G 4.0 12.1 grey 104.0 243.0
38007092 3 G 6.0 13.1 grey 158.0 311.0
38007055 4 G 1.0 8.5 grey 34.0 104.0
38007066 4 G 1.5 9.8 grey 50.0 141.0
38007076 4 G 2.5 11.3 grey 84.0 203.0
38007083 4 G 4.0 13.5 grey 138.0 302.0
38007093 4 G 6.0 14.5 grey 210.0 390.0
38007034 2 X 0.5 6.1 grey 9.0 49.0
* 38001018 3 G 25.0 24.5 grey 670.0 1,160.8
* 38001017 5 X 16.0 21.6 grey 678.0 997.0
38007043 3 G 0.75 7.3 grey 20.0 71.0
38007035 3 G 0.5 6.5 grey 14.0 58.0
* 38001021 5 X 35.0 33.5 grey 1,476.0 2,281.0
38007096 3 G 16.0 21.6 grey 407.0 1,008.4
* 38000997 5 X 4.0 14.8 grey 173.0 358.6
38007084 4 G 35.0 29.9 grey 1,181.0 1,850.0
* 38001023 4 G 50.0 35.0 grey 1,659.0 2,730.0
38007094 3 G 10.0 16.9 grey 260.0 648.0
* 38007081 2 X 4.0 10.5 grey 69.0 195.3
38007042 2 X 0.75 7.1 grey 13.0 66.0
38007068 3 G 1.5 8.6 black 37.0 110.0
38007097 4 G 16.0 19.2 grey 542.0 762.0
38007045 4 G 0.75 7.9 grey 26.0 88.0
38007078 3 G 2.5 10.0 black 63.0 159.0
38007095 4 G 10.0 18.8 grey 346.0 762.0
* 38001022 3 G 50.0 31.5 grey 1,244.0 2,130.0
38007077 5 X 2.5 12.4 grey 105.0 241.0
* 38001019 5 X 25.0 30.5 grey 1,117.0 1,803.2
* 38001016 5 X 10.0 21.0 grey 433.0 789.2
38007067 5 X 1.5 10.7 grey 62.0 166.0
38009040 4 G 25.0 27.2 grey 893.0 1,461.0
38007036 4 G 0.5 7.4 grey 18.0 74.0
* 38001020 3 G 35.0 26.7 grey 885.5 1,456.5
* Products not currently available in India. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.