HITRONIC® GOF DUPLEX PNB 2E 9/125 OS2
GOF; 2x OS2; J-optical indoor cables: J-V(ZN)HH; Fixed Installation; PROFINET® application: Type B; Aramid yarns; Halogen-free compound; Flame retardance according to: IEC60332-1-2; green
Benefits
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- With non-metallic aramid yarns for strain relief.
- No electromagnetic interference from non-metallic materials is generated inside the cable.
- Allows assembly on site as a breakout cable.
- Easy to handle thanks to flexible and compact design.
- Available in different GOF fibre categories (OM1 - OM3, OS2).
Applications
- For flexible use in the PROFINET network (type B).
- For use in control cabinets.
- For structured building cabling in the secondary and tertiary sector, according to EN 50173 and ISO/IEC 11801.
- For fixed and protected installation in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors, as well as for short distances.
- Can be used in dry rooms.
- The outer sheath of the product and inner sheaths of both individual cables are made of halogen-free LSZH compound.
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
72 kg/km
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Electrical Characteristics
Wavelength information
for 850 nm applies 0.4 dB / kmfor 1310 nm applies 0.4 dB / km
Product Design
J-optical indoor cables
J-V(ZN)HH
Classification of fibre optic cable
Divisible breakout cable
Number of cores
2
additional stranding element
Central Element
With armouring
No
Strain relief due to
Aramid yarns
Fibre type
Multi-mode Fibre
Number of fibres
2
fibre Number of core
1
Min. outer diameter
8.7 mm
Nominal outer diameter
9.2 mm
Max. outer diameter
9.7 mm
Shape of cable
Round
Diameter fibre core
9 µm
Diameter fibre cladding
125 µm
Diameter primary coating
242 µm
With tight buffer
Yes
Diameter tight buffer
1.4 mm
Dimension coating
242 µm
Base material fibre core
Glass
Base material fibre cladding
Glass
Base material buffer coating
Halogen-free compound
Base material buffer coating, shortname
LSZH
Core insulation base material
Thermoplastic
Core insulation base material, shortname
LSZH
Base material outer sheath
Halogen-free compound
Base material outer sheath, shortname
LSZH
Cable insulation colour
green
Colour outer sheath RAL code
RAL 6018
Core identification
Colours
Fibre core dimensions
9 µm
Fibre sheath dimensions
125 µm
Total fibre dimension
242 µm
Product Characteristics
Application area
Fixed Installation
PROFINET® application
Type B
Installation type
Cable Channel
For continuous flexing
No
For torsional load
No
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, fixed installation
138.0 mm
Minimum bending radius, dynamic permanently moved
20 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
194.0 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
184.0 mm
Tensile force fixed installation
600 N
Min. installation temperature
-5 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1IEC 60754-2
Oil-resistant
No
Longitudinally watertight
No
Laterally watertight
No
maximum cross pressure
2000
Fast Connect (FC) cable
No
Optical cable, type of tube
Full Core
Optical cable, operation
Indoor
Optical cable, fibre category
OS2
Certifications and Standards
Product standard according to IEC
IEC 60794
CPR fire class
Dca
CPR smoke density
s2
CPR drip behaviour
d2
CPR acidity
a1
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® GOF DUPLEX PNB
Article number | Diameter fibre core | Diameter fibre cladding | Diameter primary coating | Optical cable, fibre category | Number of fibres | Weight | |
---|---|---|---|---|---|---|---|
28052003 | 62.5 µm | 125 µm | 245 µm | OM1 | 2 | 72 kg/km | |
28052004 | 50 µm | 125 µm | 242 µm | OM2 | 2 | 72 kg/km | |
28052005 | 50 µm | 125 µm | 242 µm | OM3 | 2 | 72 kg/km | |
28052006 | 9 µm | 125 µm | 242 µm | OS2 | 2 | 72 kg/km |