PCF CONNECTOR HFBR4521 CLAMP 3.0 /4PC
Fibre optic connector; HFBR-4521; Plug; Straight; Simplex; Suitable fibre width: 230; clamp;
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹7,147.70 | ₹7,147.70 |
50 | ₹5,718.16 | ₹285,908.00 |
250 | ₹5,003.39 | ₹1,250,847.50 |
500+ | ₹4,431.57 | ₹2,215,785.00 |
Benefits
- Compatible with HP Versatile Link Connectors and Components series
Applications
- Factory automation
- Medical equipment
- Telecommunications Switching Systems
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic connector
Scope of delivery
including dust protection capincluding anti-kink sleeves (one colour)
Delivery Unit
4.000
Assembly type
clamp
Product Design
Direct assembly possible
Yes
Bend protection boot
Yes
Dust protection cap
Yes
Connector diameter
7 mm
Total length
91.7 mm
Variant of connector
Simplex
Design connector housing
Straight
Connector type
Plug
Type of plug connection
HFBR-4521
For cable outer diameter min.
3.0 mm
For max. cable outer diameter
3.0 mm
Max. connectable conductor cross-section (mm)
3.0 mm
Contact termination method
Insulation displacement contact
Reusable
Yes
Stripping length of insulation
80 mm
Type of coupling connection
HFBR-4521
Suitable fibre width
230 µm
Suitable type of optical fibre
Multi-mode Fibre
Housing base material
Stainless steel
Housing base material, short form
VA
Material bend protection boot
Thermoplastic
Anti-kink sleeve material, short form
TPE
Material ferrule
Stainless steel
RAL connector colour
RAL 9005
Anti-kink sleeve colour
black
Anti-kink sleeve RAL colour
RAL 9005
Colour of dust protection cap
red
Dust protection cap RAL colour
RAL 3000
Connector colour
black
Product Characteristics
Min. number of plug cycles
50
Insertion attenuation
1.25 dB
Tensile force fixed installation
80 N
Min. installation temperature
-40 °C
Installation temperature max.
85 °C
Storage temperature minimum
-40 °C
Max. storage temperature
85 °C
Operation temperature min.
-40 °C
Max. operating temperature
85 °C
UV-resistant
No
Contact type application
Fibre optic cables
Vibration protection
No
Tensile strength after assembly
80 N
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.