PLUG SOCKET 10X66 NA
Cable tie mount; for cable tie width: 4.5mm; natural; Polyamide;
₹10.34
BACK ORDER
Article No.
61724001
(₹10.34/PC)
Inclusive of tax
Inclusive of tax
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹10.34 | ₹10.34 |
50 | ₹8.27 | ₹413.50 |
250 | ₹7.24 | ₹1,810.00 |
500+ | ₹6.41 | ₹3,205.00 |
oil resistant
cold resistance
Benefits
- The plug-in socket has an opening for cable-tie width ups to 4,5 mm, and is due to the flat plug nose flexible for diverse applications
Applications
- The buttom is positioned for pressfitting in the panel for suitable thickness following drilling. The tie is inserted in the slot of the buttom body.
Show less
Show all
Technical Attributes
General Information
Product type
Cable tie mount
Delivery Unit
100.000
pieces per PU
100 pc.
Product Design
Bore diameter
6.4 mm
Screw-in thread
M 6
Material
Polyamide
Colour
natural
Product Characteristics
Min. installation temperature
10 °C
Temperature min.
-40 °C
Temperature max.
80 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Plug socket
Article number | Colour | pieces per PU | ||
---|---|---|---|---|
61724001 | natural | 100 pc. |
Show less
Show all