ETHERLINE® PN Cat. 6A Y FD FC
Ethernet cable; Cable chain, Flexible; PROFINET® application: Type C; Cat.6A; SF/UTP; PVC; green

Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
In stock
Article No.
2170591
Free Delivery within 3 weeks from payment receipt
Minimum order quantity 1 meters. You can order multiples of 1 meters
X


Real time Quantity Checker
Real time Quantity Checker
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ETHERLINE® PN Cat. 6A Y FD FC Ethernet cable -  Primary Image
ETHERLINE® PN Cat. 6A Y FD FC Ethernet cable -  Primary Image ETHERLINE® PN Cat. 6A Y FD FC Ethernet cable -   Secondary Image
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
oil resistant
oil resistant
icon powerchain
icon powerchain
icon sturgeon signal
icon sturgeon signal
UKCA marked
UKCA marked
CE marked
CE marked
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • The "Fast Connect" design, including inner sheath and cross separator, significantly reduces the cable assembly time, by eliminating the time-consuming removal of the pair screening. It also provides undiminished screening of the core pairs.
  • Additional protection against electromagnetic interference thanks to double overall screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage (SF/UTP).
  • Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Fast information exchange through Ethernet technology. 
  • Cat. 6A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 500 MHz.
  • Available with robust PVC or abrasion-resistant PU outer sheath.
  • Successfully tested for over 1 million bending cycles in cable chains.

Applications

  • For highly flexible, continuously flexing use in moving machine parts and cable chains in the PROFINET network (type C), due to the extra-fine stranded conductor design.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry, damp or wet environments.
  • Suitable for many applications, depending on the sheath material.
Show less
Show all

Technical Attributes

General Information

Product type

Ethernet cable

Weight

110 kg/km

Copper index

52.000 kg/km

Copper index (lb)

349.426 lb/10,000 ft

Electrical Characteristics

Nominal voltage

48 V AC rms according to IEC

Rated voltage core to core

50 V AC rms according to IEC

Maximum operating voltage (not for power transmission)

125 V

test voltage conductor/conductor

2 kV

Test voltage core/screening

2 kV

DC loop resistance at 20°C

190.0 Ω/km

Min. insulation resistance

5 GΩ*km

Nominal characteristic impedance

100 Ω

Possible data transmission rates

10000 Mbit/s

Signal propagation speed (nom.)

0.67 c

Product Design

Conductor number/size

4x2x24AWG

Cable dimension

4X2X24 AWG

Nominal cross section conductor (AWG)

24 AWG

Number of wires

7

Conductor material

Bare Copper

Conductor design

7-wire

Including protective conductor

No

Number of cores

8

Number of pairs

4

Stranding type

Twisted-pair

additional stranding element

Cross Separator

Wrapping over stranding

Plastic tape

Shielded

Yes

Type of overall screen

Aluminium-laminated plastic foil
Tin-plated copper braiding

Abbreviation shielding

SF/UTP

optical degree of coverage overall screen

85 %

With armouring

No

With rodent protection

No

With cable messenger

No

Nominal diameter of core

1.05 mm

Nominal outer diameter

6.5 mm

Shape of cable

Round

Core insulation base material

Polyethylene foam

Core insulation base material, shortname

Foam-Skin PE

Basic material of inner sheath

Thermoplastic elastomers

Basic material of inner sheath, short form

TPE

Base material outer sheath

Polyvinylchloride

Base material outer sheath, shortname

PVC

Cable insulation colour

green

Colour outer sheath RAL code

RAL 6018

Product Characteristics

Application area

Cable chain
Flexible

PROFINET® application

Type C

For continuous flexing

Yes

For torsional load

No

Windable

No

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, fixed installation

26.0 mm

Minimum bending radius, dynamic permanently moved

15 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

97.5 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

97.5 mm

Maximum bending cycles

1000000

Maximum travelling distance

5 m

Temperature, fixed installation

-40 °C to 80 °C

Temperature, dynamic continuously flexing

-5 °C to 50 °C

Flame-retardant

Yes

Flame retardance according to

UL VW-1

Self-extinguishing

No

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

Halogenfree

No

Zero halogen according to

VDE 0472-815

Oil-resistant

Yes

Oil resistance according to

IEC 60811-404

PWIS-free

Yes

LABS-free according to

VDMA 24364-B2-L

Low-adhesion sheath surface

Yes

Ethernet cable category

Cat.6A

Fast Connect (FC) cable

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

Yes

UL certification

UL CMX according to UL 444 (e-file number: E236660)

cUR recognized

No

cUL listed

Yes

cUL certification

cUL CMX (75°C) according to CSA C22.2 No. 214 (e-file number: E236660)

CSA certified

No

VDE certified

No

TÜV certified

No

DNV-certified

No

Ecolab certified

No

Show less
Show all

Product Family List

All articles from ETHERLINE® PN CAT.6A FD FC

Article number Conductor number/size Base material outer sheath Copper index Weight
2170590 4x2x24AWG Polyurethane 52.000 kg/km 106 kg/km
2170591 4x2x24AWG Polyvinylchloride 52.000 kg/km 110 kg/km
Show less
Show all

Why Choose Lapp ?

Why Choose LAPP as a Preferred Partner?