ETHERLINE® FD P BK CAT.5
Ethernet cable; Cable chain; ETHERNET/IP, EtherCAT, Ethernet; Cat.5e; PUR; Halogenfree; black
Unit | Per Unit | Per MOQ |
---|---|---|
100 | ₹617.66 | ₹61,766.00 |
300 | ₹540.45 | ₹162,135.00 |
500 | ₹478.68 | ₹239,340.00 |
Benefits
- Fast information exchange through Ethernet technology.
- Cat. 5 performance up to 100 Mbit/s.
- For transmission of analogue and digital signals in the frequency range up to 100 MHz.
- Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
- Meets the transmission behaviour requirements as per EIA/TIA-568 and TSB36, as well as ISO/IEC 11801/EN 50173 (link class FA).
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
Applications
- Also suitable for EtherCAT and EtherNet/IP applications.
- The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Suitable for patch cable assembly up to a cable length of 60 m.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
- Suitable for outdoor use.
- Flexible use at temperatures down to -30°C.
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Ethernet cable
Weight
55 kg/km
Copper index
27.000 kg/km
Copper index (lb)
181.400 lb/10,000 ft
valid Fieldbus or Ethernet System
Ethernet
Electrical Characteristics
Nominal voltage
30 V AC rms / DC according to IEC
test voltage conductor/conductor
3 kV
Test voltage core/screening
3 kV
Min. insulation resistance
5 GΩ*km
Nominal characteristic impedance
100 Ω
Possible data transmission rates
1000 Mbit/s
Signal propagation speed (nom.)
0.67 c
Product Design
Conductor number/size
4x2x26/19AWG
Cable dimension
4X2X26 AWG
Nominal cross section conductor (AWG)
26 AWG
Number of wires
19
Conductor material
Bare Copper
Conductor design
19-wire
Including protective conductor
No
Number of cores
8
Number of pairs
4
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal diameter of core
1.0 mm
Max. diameter of core
1.08 mm
Min. outer diameter
6.0 mm
Nominal outer diameter
6.3 mm
Max. outer diameter
6.6 mm
Shape of cable
Round
Core insulation base material
Polyolefin
Core insulation base material, shortname
PO
Basic material of inner sheath
Thermoplastic
Base material outer sheath
Polyurethane
Base material outer sheath, shortname
PUR
Cable insulation colour
black
Colour outer sheath RAL code
RAL 9005
Core identification
Colours
Product Characteristics
Application area
Cable chain
For continuous flexing
Yes
For torsional load
No
Windable
No
Minimum bending radius, fixed installation
8 x outer diameter
Minimum bending radius in mm, fixed installation
52.8 mm
Minimum bending radius, dynamic permanently moved
15 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
99.0 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
97.5 mm
Temperature, fixed installation
-40 °C to 80 °C
Temperature, occasionally moved
-20 °C to 70 °C
Min. installation temperature
-30 °C
Installation temperature max.
70 °C
Flame-retardant
Yes
Flame retardance according to
UL FT2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
Yes
Oil resistance according to
ICEA -82-552
PWIS-free
Yes
LABS-free according to
VDMA 24364-B2-L
Ethernet cable category
Cat.5e
Fast Connect (FC) cable
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
UL recognised
Yes
UL AWM certification
21576 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
Yes
cUR certification
AWM I A according to CSA C22.2 No. 210-15AWM I B according to CSA C22.2 No. 210-15AWM II A according to CSA C22.2 No. 210-15AWM II B according to CSA C22.2 No. 210-15
cUL listed
No
CSA certified
No
VDE certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® Cat.5 FD BK
Article number | Conductor number/size | Copper index | Weight | |
---|---|---|---|---|
CE217489 | 4x2x26/19AWG | 27.000 kg/km | 55 kg/km |