M17 Locator
Locator; For crimping tool:
Product Pricing - Please contact LAPP INDIA Toll free number: 1800-309-1111.
Back Order
Article No.
11148304
Technical Attributes
General Information
Brand
EPIC®
Product type
Locator
Weight
200.000 g
Type of packaging
box
Delivery Unit
1.000
for crimping tool
EPIC® TOOL CRIMP MACHINE
suitable crimp-insert
EPIC® TOOL DIE MC 3.6 machined 16mm²
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
Show less
Show all