AB-C4-M12FST-M20-PO
Data connector; Sensor/Aktor; M 12 (T-coded); Socket; Straight (180 °)
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹2,853.97 | ₹2,853.97 |
50 | ₹2,283.18 | ₹114,159.00 |
250 | ₹1,997.78 | ₹499,445.00 |
500+ | ₹1,769.46 | ₹884,730.00 |
Benefits
- Safety use in field environment by high protection class
- Compact and standardized M12 design saves space and costs
- Low voltage drop
- Fault proof connection through M12 T coding of the connector face
Applications
- Power Supply for small devices
- Tool shop
- Wiring of machines, tools, devices, appliances and control cabinets
- Suitable for use in measuring, control and regulating circuits
Technical Attributes
General Information
Brand
EPIC®
Product type
Data connector
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Sensor/Aktor
Electrical Characteristics
Over voltage category
III
Product Design
Shielded
No
Number of contacts
4
Status indication
No
Connector diameter
20.2 mm
Total length
26.9 mm
Thread type
Metric
Thread size
M 12
Design connector housing
Straight
Coded
Yes
With thread
Yes
Connector format
M 12
Connector type
Socket
Coding type
T-coded
Angle of connector housing
180
For cable outer diameter min.
8.00 mm
For max. cable outer diameter
10.00 mm
Conductor connection type
Screw terminal technology
Connectable conductor cross section (mm2)
1.50 mm²
Material contact
Brass
Contact material, short form
CuZn
Plug material short form
PA
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operation temperature min.
-40 °C
Max. operating temperature
+85 °C
UV-resistant
No
Vibration protection
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.