FIPSPLIT 2PDF 23 / 23.9X31.3 BK 50M
Parallel corrugated protective conduit; Inner diameter: 23.9mm; Outer diameter: 31.3mm; Nominal size: 23; Polyamide; Halogenfree; UV-resistant
Benefits
- The flexible conduit design enables small bending radii and is ideally suited for space-saving installations where space is limited in dry and damp interiors, as well as for outdoor applications
- Dimensionally stable
- Highly flexible and high fatigue life
- Robust against mechanical impacts
Applications
- For use in railway vehicles and buses, for fixed installations and applications where continous movement may occur
- Railway technology
- For indoor and outdoor use
- Public transport equipment
- Carriage roof, Jumper connections, Couplings
Technical Attributes
General Information
Brand
SILVYN®
Product type
Parallel corrugated protective conduit
Delivery Unit
50.000
Product Design
Bending protection fixed installation
Yes
Flexibly installed bending protection
No
Slit
Yes
Inner diameter
23.9
Outer diameter
31.3 mm
Total length
50 mm
Nominal size
23
Lockable (two-part)
Yes
EMC screening
No
Conduit material
Polyamide
Material conduit shortname
PA
Smooth outer conduit surface
No
Smooth inner conduit surface
No
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Reverse bending resistance
Yes
Bending radius, static
55 mm
Short term temperature max.
150 °C
Temperature min.
-45 °C
Temperature max.
105 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-1
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 45545-2 HL3
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FIPLOCK PA12 - SPLIT
Article number | Inner diameter | Outer diameter | Nominal size | Delivery Unit | |
---|---|---|---|---|---|
61803973 | 6.3 | 10 mm | 7 | 50 | |
61803974 | 8.8 | 13.5 mm | 10 | 50 | |
61803975 | 11 | 16.1 mm | 11 | 50 | |
61803976 | 13.2 | 18.7 mm | 14 | 50 | |
61803977 | 16 | 21.5 mm | 16 | 50 | |
61803978 | 20.2 | 25.7 mm | 20 | 50 | |
61803979 | 23.9 | 31.3 mm | 23 | 50 | |
61803980 | 27.3 | 35.5 mm | 29 | 25 | |
61803981 | 32.5 | 43.2 mm | 37 | 25 | |
61803982 | 43.1 | 54.2 mm | 45 | 25 | |
61803983 | 67 | 79.8 mm | 70 | 10 | |
61803984 | 87.5 | 102.5 mm | 100 | 10 |