FLEXIMARK Character Holder PTE 6-1000 TR
Character Holders for cable marking, Halogen Free, UV Resistant, Indoor and outdoor use made of Polyethylene(PE), color transparent.
₹1,990.46
Free Delivery within 3 weeks from payment receipt
Benefits
- Additional protection against UV- radiation and diverse chemicals
- Ensure high flexibility: Character holders can be cut to the desired length
Application Range
- For cable/conduit marking
- Assembly with 2.6 mm cable ties or fasten with screws and rivets when using end caps
- Suitable for FLEXIMARK® Flexilabels LFL as well as for DYMO® industry tapes
Temperature Range
- -75°C up to +80°C
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002248
- ETIM 5.0 Class-Description: Mounting for labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002248
- ETIM 6.0 Class-Description: Mounting for labelling material
All articles from FLEXIMARK® Character holders PTE
Article number | Article designation | Length (mm) | Max. height of holder (mm) | Markers / PU | Action |
---|---|---|---|---|---|
83253012 | FLEXIMARK® PTE 6-1000 mm TR (Plastic bag) | 1,000.0 | 6.0 | 10.0 | |
83252081 | FLEXIMARK® PTE 9,5-285 mm TR (Plastic bag) | 285.0 | 9.5 | 10.0 | |
83252084 | FLEXIMARK® PTE 9,5-1000 mm TR (Plastic bag) | 1,000.0 | 9.5 | 10.0 | |
83252028 | FLEXIMARK® PTE 12-285 mm TR (Plastic bag) | 285.0 | 12.0 | 10.0 | |
83252027 | FLEXIMARK® PTE 12-1000 mm TR (Plastic bag) | 1,000.0 | 12.0 | 10.0 | |
83251060 | FLEXIMARK® PTE 19-285 mm TR (Plastic bag) | 285.0 | 19.0 | 10.0 | |
83251061 | FLEXIMARK® PTE 19-1000 mm TR (Plastic bag) | 1,000.0 | 19.0 | 10.0 | |
83252005 | FLEXIMARK® Lock Button Mini FLKA 5206 YE | 500.0 | |||
83252020 | FLEXIMARK® End clap Mini FLG 5242 YE | 100.0 | |||
* 83259951 | FLEXIMARK® PTE 9.5-10 m TR (Box) | 10,000.0 | 9.5 | 1.0 | |
83259950 | FLEXIMARK® PTE 6-10 m TR (Box) | 10,000.0 | 6.0 | 1.0 | |
83259952 | FLEXIMARK® PTE 12-10 m TR (Box) | 10,000.0 | 12.0 | 1.0 | |
83259953 | FLEXIMARK® PTE 19-5 m TR (Box) | 5,000.0 | 19.0 | 1.0 | |
83259954 | FLEXIMARK® PTE 25-5 m TR (Box) | 5,000.0 | 25.0 | 1.0 | |
* 83259960 | FLEXIMARK® PTE 6-15 m TR (Box) | 15,000.0 | 6.0 | 1.0 | |
* 83259961 | FLEXIMARK® PTE 9.5-15 m TR (Box) | 15,000.0 | 9.5 | 1.0 |
* Products not currently available in India. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.
ACCESSORIES