FLEXIMARK collar SnapOn 2.8-5/15 TR

Collar Snap or Character Holders for marking wires after assembly, Halogen Free, Indoor use made of Polyethylene(PE), color transparent.

₹12,414.84
In stock
Article No.
83252654
(₹12,414.84/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces

Benefits

  • Enhanced scratch-protection
  • Resistant and flexible protection
  • Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)

Product Features

  • Extremely flame-retardant according to UL 94 V0

Temperature Range

  • -40°C to +80°C

Colour Delivered

  • transparent

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material
  • Suitable marking collar for LMB labels

All articles from FLEXIMARK® Collar Snap-on

Article number Article designation Length (mm) For cable Ø (mm) Markers / PU Action
83252650 FLEXIMARK® collar SnapOn 2-3.5/10 TR 10.0 2 - 3.5 1,000.0
83252651 FLEXIMARK® collar SnapOn 2-3.5/15 TR 15.0 2 - 3.5 1,000.0
83252695 FLEXIMARK® collar SnapOn 2-3.5/23 TR 23.0 2 - 3.5 500.0
83252653 FLEXIMARK® collar SnapOn 2.8-5/10 TR 10.0 2.8 - 5 1,000.0
83252654 FLEXIMARK® collar SnapOn 2.8-5/15 TR 15.0 2.5 - 5 1,000.0
83252656 FLEXIMARK® collar SnapOn 5-8/10 TR 10.0 5 - 8 500.0
83252657 FLEXIMARK® collar SnapOn 5-8/15 TR 15.0 5 - 8 500.0
83252660 FLEXIMARK® collar SnapOn 8-10/15 TR 15.0 8 - 10 500.0
* 83252655 30.0
* 83252658 30.0
* 83252661 30.0
* 83252696 23.0
* Products not currently available in India. Please email us for more information about these products.
Alternatively, please contact our Customer Services team at 080-47405222 for further enquiries.
ACCESSORIES