FLEXIMARK Character Holder PGS 10-285 WH

Character Holder for component marking in the electrical industry, Halogen Free, UV Resistant, Indoor and outdoor use made of ABS Plastic, color white.

₹1,058.15
In stock
Article No.
83252010
(₹1,058.15/PC)
Inclusive of tax
Product information (PDF)
Free Delivery within 3 weeks from payment receipt


Minimum order quantity 1 pieces
You can order multiples of 1 pieces

Benefits

  • Self-adhesive on many surfaces
  • Transparent cover ensures an additional protection of the label or the character strips

Application Range

  • For marking component groups in the manufacturing of control cabinets
  • Suitable for FLEXIMARK® Flexilabels LFL as well as for DYMO® industry tapes
  • Fastening: bonding, or at temperatures > +45°C with screws or rivets

Product Features

  • Extremely flame-retardant according to UL 94 V0

Temperature Range

  • -20 °C to +45 °C

Colour Delivered

  • Black, white, grey

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002248
  • ETIM 5.0 Class-Description: Mounting for labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002248
  • ETIM 6.0 Class-Description: Mounting for labelling material

All articles from FLEXIMARK® Character holders PGS

Article number Article designation Colour Length x height (mm) Markers / PU Action
83252010 FLEXIMARK® PGS 10-285 WH white 285 x 10 10.0
83250002 FLEXIMARK® PGS 10-285 BK black 285 x 10 10.0
83252011 FLEXIMARK® PGS 10-1000 WH white 1000 x 10 10.0
83250003 FLEXIMARK® PGS 10-1000 BK black 1000 x 10 10.0
83250043 FLEXIMARK® Label cover 10-100 PGS 10 transparent 1000 x 10 10.0
83252014 FLEXIMARK® PGS 10-1000 GY grey 1000 x 10 10.0
ACCESSORIES