connection panel for datacable CAT 6
Data connector; Cat.6; Terminal block; Coupling; Straight
Unit | Per Unit | Per MOQ |
---|---|---|
1 | ₹1,392.07 | ₹1,392.07 |
50 | ₹1,113.66 | ₹55,683.00 |
250 | ₹974.45 | ₹243,612.50 |
500+ | ₹863.08 | ₹431,540.00 |
Technical Attributes
General Information
Product type
Data connector
Weight
43.260 g
Delivery Unit
1.000
Product Design
Shielded
No
Number of contacts
8
Dust protection cap
No
Total length
68.8 mm
Overall width
41 mm
Overall height
25.3 mm
Housing variant
Cable coupler hood
Design connector housing
Straight
Coded
No
With thread
No
Connector format
Terminal block
Connector type
Coupling
Type of connection
Cable to cable
assembling type
Field Configurable
Housing base material
Polycarbonate
Housing base material, short form
PC
Product Characteristics
UV-resistant
No
Ethernet cable category
Cat.6
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 44
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.